Sartobind® Lab Ion Exchange Chromatography Units

Top Features

  • Membrane chromatography for faster IEX
  • Binding capacities from 12 to 80 mg per cycle
  • Up to 100 purifications on a single consumable

Popular Applications

  • Ion exchange chromatography
  • Nucleic acid, protein and viral vector purification
  • Endotoxin, host cell component and virus removal
Bed Volume
Ligand
Price (USD)
$217.00
Article number: 
93IEXD42DB-12--V
*Custom/bulk order quotes are provided within 24 hours of request.
Sartobind® Lab Ion Exchange Chromatography Units
Sartobind® Lab Ion Exchange Chromatography Units

Top Features

  • Membrane chromatography for faster IEX
  • Binding capacities from 12 to 80 mg per cycle
  • Up to 100 purifications on a single consumable

Popular Applications

  • Ion exchange chromatography
  • Nucleic acid, protein and viral vector purification
  • Endotoxin, host cell component and virus removal
Price (USD):
$217.00
Item No.:
93IEXD42DB-12--V
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Sartobind® Lab units with ion exchange (IEX) chromatography membranes are a faster alternative to IEX resin columns. The pressure filter format is compatible with existing FPLC systems (e.g. ÄKTA) for preparative purification of proteins, nucleic acids, viral vectors and other biomolecules.

The Fastest Matrix

Mainly convective mass transfer helps to cut purification cycles to just a few seconds or minutes, resulting in up to 89% time savings over chromatography columns.

Plug and Play

Ready-for-use units avoid the need for column packing, while steps such as buffer degassing and prefiltration can be eliminated or consolidated to reduce setup time and effort.

Purify Your Way

The high mechanical strength of Sartobind® membranes enhances pressure resistance, enabling syringe-driven purifications without matrix compression and consumable lifespan reduction.

Productivity Boost

Macroporous membranes with high ligand densities eliminate size exclusion effects and resist blocking. As a result, the high binding capacities can be fully utilized for even the largest biomolecules and each Sartobind® Lab unit can be used for up to 100 cycles or more.

Simplify Tech Transfer

Quaternary ammonium (Q) and sulfonic acid (S) membranes are available across the entire Sartobind® chromatography portfolio. From Vivapure® for screening expression constructs and scouting purification conditions, to larger-scale formats for development and commercial production, your purification needs are easily met all the way from the lab to the clinic.

Applications

  • Application
    Chromatography
  • Application Area
    • Optimization
    • Preparative Purification
    • Scouting
  • Intended Use
    Research Use Only (RUO)

Compliance Information

  • Animal Components
    No
  • Certification
    ISO 9001

Features

  • Operation
    • Pump
    • FPLC
    • Syringe
  • Reusable
    Yes

Materials of Construction

  • Adapter Material
    Polyether ether ketone (PEEK)
  • Housing Material
    Polypropylene (PP)
  • Membrane Material
    Regenerated Cellulose (RC)

Operating Conditions

  • Maximum Operating Pressure
    0.6 MPa
  • Recommended Flow Rate
    10 - 63 mL/min (5 - 30 MV/min)
  • pH Stability
    2 - 14 (short term), 4 - 13 (long term)

Physicochemical Information

  • Bed Volume
    2.1 mL
  • Binding Capacity
    29 mg/mL
  • Ligand
    Diethylamine
  • Reference Protein
    Bovine serum albumin (BSA)

Product Information

  • Brand
    Sartobind® Vivapure®
  • Membrane Type
    Weak anion exchanger
  • Pack Size
    2
  • Sample Type
    • Nucleic Acid
    • Peptide
    • Protein
    • Viral Vector
    • Virus
  • What you receive
    • 2 units
    • 1 pair UNF adapters

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.