Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. Please note that during this time the eShop will be available with limited functionality only. Please cover your demands for this period before April 29th.

4Cell® BHK-21 GM Feed 1L Bottle

The BHK FS is a chemically defined, animal component-free cell culture feed supplement for BHK (baby-hamster-kidney) cells and other animal cells. It is developed for the use as feeding solution in large scale virus and recombinant protein production in combination with BHK cell culture media, such as BHK Medium. The feed supplement contains highly concentrated nutrients to increase the productivity of cultured cells but no lipids, hydrolysates, or growth factors.

BHK FS supports superior production of viruses and recombinant proteins in suspension culture by increasing the final cell density and extending the production capability of the cultures compared to batch process. Consumed substances like vitamins and amino acids are replenished to extend the process and thereby increase product yield.

Volume
Item No.: 
915-0001
Availability: 
*Custom/bulk order quotes are provided within 72 hours of request.
    Suitable for BHK cells and other animal cells.
    Chemically defined, serum-free, animal component-free and hydrolysate-free.
    Little or no adaptation required from other serum-free media.
    Supports stable growth of suspension cells at high viability in seed train culture.
    w/o HT (hypoxanthine/thymidine).
    w/o L-glutamine.

Applications

  • Application
    • Vaccine
    • Protein
  • Application Area
    • BHK-21 cells growth and virus production
    • Recombinant protein production

Compliance Information

  • Origin
    Animal-Component Free

Features

  • Serum Free
    Yes

Physicochemical Information

  • Adherence/Suspension
    Suspension
  • Chemically Defined (CD)
    Yes
  • Protein Free
    Yes

Product Information

  • Package Type
    Bottle

Volume

  • Volume
    1L
´