Full Flexibility Meets Outstanding TFF Performance

Flexible solution

01. - 2.1 m² membrane sizes | 10 L stainless steel vessel or 5, 10, 20 L single-use bags for recirculation

High product yields

4-piston membrane pump for low shear

Highly automated

Two pumps for feed and buffer addition, as well as full TMP control

Item No.: 
SFADVANCED
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 72 hours of request.

The Sartoflow® Advanced is a modular crossflow system for ultrafiltration, microfiltration and diafiltration applications in many biopharmaceutical processes, such as the purification of vaccines, monoclonal antibodies and recombinant proteins.

The Sartoflow® Advanced offers the possibility to use both Sartocon® Slice or Sartocon® Cassettes in crossflow filtration. Therefore the Sartoflow® Advanced offers a linear scale up from 0.1 up to 2.1 m2 membrane area. Thanks to the compact design and the very low recirculation volume of ~ 200 ml, this system also enables small process batches to be concentrated. The Sartoflow® Advanced can also be used under demanding laboratory and production conditions.

  • Unique, compact and integrated
  • Linear scale up from 0.1 to 2.1 m2 membrane area
  • Approx. 200 ml minimum recirculation volume

Applications

  • Application
    Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins

Connections (Physical)

  • Connector(s)
    0.5" Tri-clamp

Dimensions

  • Dimensions WxDxH
    1,100 × 800 × 680 mm
  • Membrane Area
    0.1 - 0.5 m² (optionally 0.7 - 2.1 m²)
  • Tube Size (ID – OD)
    1/2"

Features

  • Display
    Yes

General Specifications

  • Cassette Format
    • Sartocon Cassettes
    • Slice Cassettes
    • Standard Cassettes
  • Pump Output
    700 L/h @ 4 bar (60 psi)
  • Surface Roughness of Wetted Parts
    Ra <= 0.6 µm

Materials of Construction

  • Recirculation Vessel
    Stainless steel 316 L

Operating Conditions

  • Maximum Operating Pressure
    4 bar (58 psi)
  • Minimum Operating Volume
    ~200 mL

Power Requirements

  • Power Requirements
    230 VAC | 50 Hz 2.5 Amp; 120 VAC | 60 Hz 4 Amp

Product Information

  • Brand
    Sartoflow®

Volume

  • Recirculation Vessel Volume
    10 L (MU)
  • Volume
    Bag: 5, 10, 20 L (SU)

Weight

  • Total Weight
    ~ 120 kg
icon-education

Exclusive Academia Discount 

Collaborate with us and accelerate your research with up to 20% off

Request Your Discount