Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

AliquoT® - Filling System for Celsius® Containers

The AliquoT® Automated Filling System is a cutting-edge system designed for precise bulk drug substance transfer into Celsius® FFT and FFTp containers. Celsius® containers supports volumes from 2 to 12 L, ensuring efficient batch processing from 20 L to hundreds of liters with seamless integration and intuitive operation.

Item No.: 
FFT-FFTp-AliquoT
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
AliquoT® - Filling System for Celsius® Containers
AliquoT® - Filling System for Celsius® Containers

The AliquoT® Automated Filling System is a cutting-edge system designed for precise bulk drug substance transfer into Celsius® FFT and FFTp containers. Celsius® containers supports volumes from 2 to 12 L, ensuring efficient batch processing from 20 L to hundreds of liters with seamless integration and intuitive operation.

Item No.:
FFT-FFTp-AliquoT
Number of pieces
1

Overview

Specifications

  • Versatile Capacity: Handles Celsius® containers ranging from 2 to 12 L, accommodating diverse batch sizes.
  • Biobrain® Automation: Features recipe-driven processing for streamlined operation and integration with DCS/MES systems.
  • Single-Use Assemblies: Configurable connections, filters, and sampling capabilities for tailored process needs.
  • High Product Recovery: Minimizes product loss through efficient purging, ensuring maximum yield.
  • cGMP Compliance: Meets regulatory standards with advanced access control, audit trails, and batch management.
  • Quick Setup: Fast installation with color-coded indicators for error-free operation.
  • Seamless Integration: Compatible with various IT infrastructures, including OPC UA interface for DCS, SCADA, and MES solutions.

Applications

  • Application Area
    Aliquoting

Dimensions

  • Dimensions WxDxH
    3000 x 3000 x 1800 mm

Features

  • Load Capacity
    • 10 × Celsius® FFTp 6 L
    • 10 × Celsius® FFTp 12 L
    • 10 × Celsius® FFT 2 L
    • 10 × Celsius® FFT 4 L
    • 10 × Celsius® FFT 6 L
    • 10 × Celsius® FFT 12 L

Materials of Construction

  • Materials of Construction
    304L stainless steel

Power Requirements

  • Power Requirements
    100 – 240 VAC single phase | 50 or 60 Hz

Product Information

  • Pack Size
    1

Volume

  • Working Volume
    2 L - 120 L