Resolute® ManuPak Columns
Resolute® ManuPak columns provide a cost-effective solution for packed-bed column purification with proven pack-in-place technology and configurable options to fulfill the common needs of clinical and commercial-scale manufacturing.
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your product
Products (14)
-
-
Resolute®
-
100 – 400 mm
-
1388 × 1388 mm
-
Clinical manufacturing, Commercial manufacturing
-
-
-
Resolute®
-
100 – 400 mm
-
1388 × 1388 mm
-
Clinical manufacturing, Commercial manufacturing
-
-
-
Resolute®
-
100 – 400 mm
-
1184 × 1184 mm
-
Clinical manufacturing, Commercial manufacturing
-
-
-
Resolute®
-
100 – 400 mm
-
1388 × 1388 mm
-
Clinical manufacturing, Commercial manufacturing
-
-
-
Resolute®
-
100 – 400 mm
-
1170 × 1170 mm
-
Clinical manufacturing, Commercial manufacturing
-
-
-
Resolute®
-
100 – 400 mm
-
871 × 871 mm (Length × Width)
-
Clinical manufacturing, Commercial manufacturing
-
-
-
Resolute®
-
100 – 400 mm
-
1170 × 1170 mm
-
Clinical manufacturing, Commercial manufacturing
-
-
-
Resolute®
-
100 – 400 mm
-
1184 × 1184 mm
-
Clinical manufacturing, Commercial manufacturing
-
-
-
Resolute®
-
100 – 400 mm
-
1170 × 1170 mm
-
Clinical manufacturing, Commercial manufacturing
-
-
-
Resolute®
-
100 – 400 mm
-
871 × 871 mm (Length × Width)
-
Clinical manufacturing, Commercial manufacturing
-
-
-
Resolute®
-
100 – 400 mm
-
1170 × 1170 mm
-
Clinical manufacturing, Commercial manufacturing
-
-
-
Resolute®
-
100 – 400 mm
-
825 × 825 mm (Length × Width)
-
Clinical manufacturing, Commercial manufacturing
-
-
-
Resolute®
-
100 – 400 mm
-
825 × 825 mm (Length × Width)
-
Clinical manufacturing, Commercial manufacturing
-
-
-
Resolute®
-
100 – 400 mm
-
1388 × 1388 mm
-
Clinical manufacturing, Commercial manufacturing
-
Resolute® ManuPak are available in diameters from 300 mm to 1000 mm, with 100 mm bed height adjustment and choice of bed heights up to 400 mm. Alternative bed height adjustments and diameters up to 2000 mm are available on request.Resolute® ManuPak features:
- Manually operated nozzle valves
- Choice of bed supports in polyethylene or 316 L stainless steel
- Acrylic column tube provides visibility of the packed bed
- Simple, constant compression, adjuster seal, and precision bore eliminate the need for additional mechanical or pneumatic activation of adjuster seals.
- Stainless steel support frame equipped with lockable castors (available up to 1000 mm column).
Applications
-
Application
-
Purification
-
Vaccine
-
Blood and Plasma
-
Protein Based Therapeutics
- mAb Purification
-
Purification
-
Application Area
-
Clinical manufacturing
- Commercial manufacturing
-
Clinical manufacturing
Compliance Information
-
GMP ComplianceYes
-
Regulatory RequirementsFDA/USP
Dimensions
-
Bed Height100 – 400 mm
General Specifications
-
Temperature Range2 - 30 °C
Operating Conditions
-
Maximum Operating Pressure4.2 bar
Product Information
-
BrandResolute®