Practum® Analytical and Precision Balances

Get the best value for your money, without compromises in precision and reliability

You can’t go wrong with the new Practum®! Rely on consistent readings and excellent repeatability ensured by Sartorius quality and technology developed and designed in Germany. Practum® has everything you need for standard applications.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (16)

  • Practum® Precision Balance 510 g|1 mg, External Adjustment
    Piece
    1
    Item no.
    PRACTUM513-1S
    Maximum Weighing Capacity
    510 g
    Scale Interval
    1 mg
    Legal Verification
    Standard balance

    $3,040.00

  • Practum® Precision Balance 6,100 g|100 mg, External Adjustment
    Piece
    1
    Item no.
    PRACTUM6101-1S
    Maximum Weighing Capacity
    6,100 g
    Scale Interval
    100 mg
    Legal Verification
    Standard balance

    $2,140.00

  • Practum® Precision Balance 5,100 g|100 mg, External Adjustment
    Piece
    1
    Item no.
    PRACTUM5101-1S
    Maximum Weighing Capacity
    5,100 g
    Scale Interval
    100 mg
    Legal Verification
    Standard balance

    $2,040.00

  • Practum® Precision Balance 610 g|10 mg, External Adjustment
    Piece
    1
    Item no.
    PRACTUM612-1S
    Maximum Weighing Capacity
    610 g
    Scale Interval
    10 mg
    Legal Verification
    Standard balance

    $1,710.00

  • Practum® Precision Balance 410 g|10 mg, External Adjustment
    Piece
    1
    Item no.
    PRACTUM412-1S
    Maximum Weighing Capacity
    410 g
    Scale Interval
    10 mg
    Legal Verification
    Standard balance

    $1,530.00

  • Practum® Precision Balance 3,100 g|10 mg, External Adjustment
    Piece
    1
    Item no.
    PRACTUM3102-1S
    Maximum Weighing Capacity
    3,100 g
    Scale Interval
    10 mg
    Legal Verification
    Standard balance

    $2,330.00

  • Practum® Precision Balance 2,100 g|100 mg, External Adjustment
    Piece
    1
    Item no.
    PRACTUM2101-1S
    Maximum Weighing Capacity
    2,100 g
    Scale Interval
    100 mg
    Legal Verification
    Standard balance

    $1,800.00

  • Practum® Analytical Balance 220 g|0.1 mg, External Adjustment
    Piece
    1
    Item no.
    PRACTUM224-1S
    Maximum Weighing Capacity
    220 g
    Scale Interval
    0.1 mg
    Legal Verification
    Standard balance

    $4,260.00

  • Practum® Precision Balance 1,100 g|10 mg, External Adjustment
    Piece
    1
    Item no.
    PRACTUM1102-1S
    Maximum Weighing Capacity
    1,100 g
    Scale Interval
    10 mg
    Legal Verification
    Standard balance

    $1,880.00

  • Practum® Precision Balance 5,100 g|1 g, External Adjustment
    Piece
    1
    Item no.
    PRACTUM5100-1S
    Maximum Weighing Capacity
    5,100 g
    Scale Interval
    1 g
    Legal Verification
    Standard balance

    $1,550.00

  • Practum® Precision Balance 2,100 g|10 mg, External Adjustment
    Piece
    1
    Item no.
    PRACTUM2102-1S
    Maximum Weighing Capacity
    2,100 g
    Scale Interval
    10 mg
    Legal Verification
    Standard balance

    $1,960.00

  • Practum® Analytical Balance 120 g| 0.1 mg, External Adjustment
    Piece
    1
    Item no.
    PRACTUM124-1S
    Maximum Weighing Capacity
    120 g
    Scale Interval
    0.1 mg
    Legal Verification
    Standard balance

    $3,880.00

  • Practum® Analytical Balance 60 g|0.1 mg, External Adjustment
    Piece
    1
    Item no.
    PRACTUM64-1S
    Maximum Weighing Capacity
    60 g
    Scale Interval
    0.1 mg
    Legal Verification
    Standard balance

    $3,320.00

  • Practum® Precision Balance 210 g|1 mg, External Adjustment
    Piece
    1
    Item no.
    PRACTUM213-1S
    Maximum Weighing Capacity
    210 g
    Scale Interval
    1 mg
    Legal Verification
    Standard balance

    $2,210.00

  • Practum® Precision Balance 6,100 g|1 g, External Adjustment
    Piece
    1
    Item no.
    PRACTUM6100-1S
    Maximum Weighing Capacity
    6,100 g
    Scale Interval
    1 g
    Legal Verification
    Standard balance

    $1,630.00

  • Results per page: | |

    Get the best value for your money, without compromises in precision and reliability

    You can’t go wrong with the new Practum®! Rely on consistent readings and excellent repeatability ensured by Sartorius quality and technology developed and designed in Germany. Practum® has everything you need for standard applications.

    • Accurate, consistent readings with excellent repeatability based on Sartorius quality and technology designed in Germany
    • High reliability and durability provided by mechanical overload protection
    • Supervisor lock for preventing unintentional changes to the setup settings
    • Effortless weighing thanks to the ergonomic and sturdy draft shield
    • Plug & Work technology with Sartorius standard lab printer YDP40

    What's included:

    Universal power adapter, in-use cover, application guide, dust cover for analytical balances

    Product Information

    • Brand
      Practum®  
  • Weighing Pan
    Item no.
    YWP03G

    $29.20

    1000 ml, weight ~240 g, d 186 mm, h= 77 mm, stainless steel

  • Lab Balance Data Cable
    Item no.
    YCC03-D09

    $71.80

    Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • LCD Remote Display
    Item no.
    YRD03Z

    $673.00

    Additional display for standard lab balances

  • Lab Balance Data Cable
    Item no.
    YCC04-D09

    $71.80

    Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Density Determination Kit for Lab Balances

    $993.00

    Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

    • Secura®
    • Quintix®
    • Practum®
    • Entris® II
    • CPA

  • Density Determination Kit for Lab Balances

    $1,130.00

    Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:

    • Secura®
    • Quintix®
    • Practum®
    • Entris® II
    • CPA

  • Standard Laboratory Printer

    $1,190.00

    Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.

  • Aluminum gem tray with recessed grip

    180 ml, weight ~32 g, d 90 mm, h= 48 mm, aluminum

  • Analytic balance windshield 10mg balance

    $533.00

    Lab Balance Accessories

  • Power supply GPP8 for AR, BR, KR

  • GPP8 AC-Plug EU, UK, US
    Item no.
    6971790

    GPP8 AC-Plug EU, UK, US

  • Dust cover
    Item no.
    6960SE03

  • Knob Weight
    Item no.
    YCW553-AC-02

    Individual F1 weights from 1g to 10 kg. Material: special steel, polished, non-magnetizable, highly corrosion-resistant, in plastic case.