Quintix® Analytical Balances with Internal Adjustment, 0.1 mg
Quintix® Analytical Balances are designed to reliably produce a variety of high-precision weight measurements while improving laboratory workflows. The balance sets benchmarks in every aspect for standard lab balances. Several features make your workflow more efficient, such as fully automatic internal adjustment, PC-direct data transfer, ergonomic style and the touchscreen user interface with built-in application programs.
Top Features of Quintix® Analytical Balances
- Intuitive operation with SmartTouch interface and color touch screen
- One-Touch ergonomic draft shield protects samples and minimizes ambient effects
- Highest accuracy and convenience ensured by isoCAL fully automatic internal adjustment feature
Popular Applications for Quintix® Analytical Balances
- Routine weight measurement and secure data transfer between laboratory devices
- Price (USD):
- $5,050.00
- Item No.:
- QUINTIX224-1S
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Quintix® Lab Balances
Built for Ease-of-Use
The Quintix® Analytical Balance is equipped with a large touchscreen user interface optimized for easy use right out of the box. The intuitive menu structure and navigation allow researchers to efficiently carry out ultra-precise weight measurements with ease. At the same time, the ergonomic OneTouch draft shield compensates for the impact of even the smallest ambient effects.
Integrated Applications Boost Efficiency
Quintix® Analytical Balances offer built-in applications that expand the capability of your balance to include advanced measurement and report features. Integrated applications allow researchers to measure the density of both solids and liquids and individual components in mixed samples, automate complex conversions, and generate statistical reports using measurement data safely stored in the Quintix® Analytical Balance’s internal statistical memory. Integrated applications also allow researchers to quickly check weight samples and packages, weigh and count large numbers of small samples or tools, and even account for unstable working conditions when generating reliable measurements in any environment.
Applications
-
Application
-
Food and Beverage
- Research
-
Food and Beverage
-
Application Area
-
Education
-
Production
-
General laboratory
- Pharmacies
-
Education
-
Special Laboratory Applications
-
Mixing
-
Components
-
Statistics
- Conversion
-
Mixing
-
Standard Laboratory Applications
-
Weighing
-
Density
-
Percentage
-
Check Weighing
-
Peak Hold
-
Counting
-
Unstable Conditions
- Animal Weighing
-
Weighing
Calibration
-
Calibration HistoryYes
Compliance Information
-
GLP/GMP Compliant PrintoutYes
-
Legal VerificationNon-verified
-
Regulatory Requirements
-
GLP
- GMP
-
GLP
Connections (Data)
-
Data InterfaceMini USB
-
Data Transfer
-
Direct transfer to Windows® applications
-
Programmable interval for data output
- Data transfer protocols SBI - table format - text format
-
Direct transfer to Windows® applications
Connections (Physical)
-
Connectivity
-
PC-direct data transfer
- Plug & Play to Sartorius printer
-
PC-direct data transfer
Dimensions
-
Dimensions WxDxH218 × 360 × 320 mm
-
Weighing Chamber Height209 mm
-
Weighing Pan Diameter⌀ 90 mm
Features
-
AdjustmentInternal automatic (isoCAL)
-
Anti-Theft Locking DeviceKensington Lock, lockdown capability for cable or chain
-
DisplayColored Touchscreen
-
Housing ProtectionAcetone cleanable housing, Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
-
LanguagesEnglish, French, German, Hungarian, Italian, Polish, Portuguese, Russian, Spanish, Turkish, Chinese, Japanese, Korean
-
LevelingManual
-
Password ProtectionNo
-
Repeatability0.1 mg
-
Scale Interval0.1 mg
-
Tamper ProtectionSupervisor lock
-
Typical Stabilization Time≤1.5 s
-
Underfloor WeighingYes
General Specifications
-
Chemical ResistanceYes
-
Draft ShieldManual
-
Linearity0.2 mg
-
Minimal Sample Weight according to USP and PhEur (optimal)N/A
-
Weighing Unitsg, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N
Operating Conditions
-
Maximum Weighing Capacity220 g
Power Requirements
-
Line Voltage100 – 240 V, 50 – 60 Hz
Product Information
-
Balance TypeAnalytical balance
-
BrandQuintix®
Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.
![Natural Stone Balance Table Natural Stone Balance Table](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Balance table made of natural stone, with vibration dampeners.
![Data Cable mini USB,RS232 25-pin Data Cable mini USB,RS232 25-pin](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:
- Secura®
- Quintix®
- Practum®
- Entris® II
- CPA
![Aluminum gem tray with recessed grip Aluminum gem tray with recessed grip](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
180 ml, weight ~32 g, d 90 mm, h= 48 mm, aluminum
Density Determination Kits available with 0.1|1mg or 10 mg readabilities and can be used with the following balances:
- Secura®
- Quintix®
- Practum®
- Entris® II
- CPA
![Glass Draft Shield for mg-Balances Glass Draft Shield for mg-Balances](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Data printer, verified for use in legal metrology; with date, time, statistics and transaction counter functions
Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.
Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels
![Standard Laboratory Printer Standard Laboratory Printer](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.
Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.
![Ionizing Blower Ionizing Blower](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Ionizing blower for eliminating electrostatic charges on sample containers and samples
![Balance Table Balance Table](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Balance table made of wood with cast-stone inset for precise, reliable weight measurements
![Cushion set Cushion set](https://shop.sartorius.com/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.