CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, which make them ideal for purifying large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes.

Without the need for column packing, CIMmultus® columns are ready for use out of the box.

Available in:

  • Varied monolith volumes
  • Wide range of CIM® chemistries
  • Differing channel sizes
Item No.: 
611.7175-1.3
*Custom/bulk order quotes are provided within 72 hours of request.
CIMmultus™ XY-80 mL 1.3µm

CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, which make them ideal for purifying large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes.

Without the need for column packing, CIMmultus® columns are ready for use out of the box.

Available in:

  • Varied monolith volumes
  • Wide range of CIM® chemistries
  • Differing channel sizes
Item No.:
611.7175-1.3

Overview

Specifications

CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom-designed housing is a single-piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.

Features

  • Available with a wide range of chemistries
  • Various channel size options
  • Scalable from 1 mL to 40 L
  • Single batch use or multiuse
  • cGMP compliant

Benefits

  • Very fast processes by convective mass transport – resolution independent of flow
  • Ready to use columns
  • High-capacity for large molecules due to fully accessible void volume in the channels
  • Laminar flow minimizes shear stress resulting in high yields

Compliance Information

  • GMP Compliance
    No

General Specifications

  • Flow Rate
    8–400 mL/min | 6–300 cm/h | 0.1–5 CV/min

Product Information

  • Brand
    CIMmultus®