Paint-Mixing Scales PMA.Quality
Choose your product
Filter by product attributes
Products (5)
The new paint-mixing scale series. Rugged, reliable and full-featured.
PMA.Quality sets new standards in operation, features and applications.
Weighing capacity 1000 | 7500 g, readability 0.05 | 0.1 g
The new paint-mixing scale series. Rugged, reliable and full-featured. PMA.Quality sets new standards in operation, features and applications. Weighing capacity 1000 | 7500 g, readability 0.05 | 0.1 g
The new PMA.Quality paint-mixing scale from Sartorius sets new standards in operation, features and applications. Whether used as a stand-alone scale or connected to a PC or mixing system, the PMA.Quality has the winning features that only a genuine Sartorius paint-mixing scale can offer.
Its enhanced, large 14-segment display provides outstanding viewing quality for showing weights, color components and other information important to the body shop specialist. Even relatively long texts are easy and convenient to read thanks to the scale’s scrolling text function.
The display unit is backlit and tiltable, allowing easy adjustment to your viewing angle and thus ensuring excellent readouts even under poor lighting conditions. In addition, you can set up the display unit separately as dictated by space requirements.
- Large 14-segment display
- Scrolling text function
- Especially for mixing under tough ambient conditions
- Housing resistant to solvents
- Protected against overload
- Calculation by factor function (to mix fractional amounts)
- Standard serial interface port
Brochure
Datasheet
User Manual
Product Information
-
BrandPMA.Quality
These solvent-resistant covers designed for the professional environment of paint mixing will effectively protect your scales from dirt and spillage, helping to minimize your effort in cleaning.
Explosion-protected power supply, 110 V, for use in USA/Canada, for installation outside hazardous areas/locations
FM-conform:
- Class I DIV 1 GR A,B,C,D
Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.
Suitable for PMA7500-X..., PMA35D-X..., PMA35H-X..., PMA7501-X..., PMA7501-Y...., PMA7500-X..., PMA7500-Y..., PMA35001-X, PMA35001-Y, EVO1Y...., EVO1X...., LAB1X..., VIS1Y..., VIS1X...., TMP020-X00002, TMP020-X00001
USB/RS232-Converter to connect a PMA7501... | PMA35001... (to connect a PMA7500... | PMA35D/H... only in SBI mode), length 1.8 m, 9 pin
- not for use in zone 1 (Class I, Div 1) hazardous areas!
These solvent-resistant covers designed for the professional environment of paint mixing will effectively protect your scales from dirt and spillage, helping to minimize your effort in cleaning.