Sartosteel® Cartridge 20 µm 30"
Sartosteel® are especially developed for removing particles from liquids, gas and steam. Sartosteel is applied in biopharmaceutical processes such as steam, condensate and water filtration.
- Price (USD):
- $1,800.00
- Item No.:
- 5702820S3----EP
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Sartosteel®
Product Information
Sartosteel® stainless steel depth filter catridges contain sintered, homogeneous, 0.4 mm thick non woven stainless steel mesh layers, which are reinforced on both sides by mesh supports. These filters are used for removing particles from liquids and gases (steam). Sartosteel® filter cartridges offer the user maximum security along with low filtration costs.
Features and Benefits
- High dirt-handling capacity
- High mechanical stability
- Homogeneous material construction
- Absolutely leak-proof connections between end caps and filter unit
Applications
Sartosteel® is applied in biopharmaceutical process such as:
- Steam filtration
- Condensate filtration
- Water filtration
Further Applications
- Chemical Industrie
- Polymer filtration
- Catalyst retention
- Gas filtration (≥ 80 °C)
- Cleaning agents
Machine-Building | Automotive Industries
- Fuel filtration
- Hydraulic oils
Quality Control
Sartosteel® are designed, developed and manufactured in accordance with a DIN ISO 9001 certified Quality Management System.
Accessories Information
-
Adapter28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)
Applications
-
Application
-
Air/Gas Filtration
- Beverage Filtration
-
Air/Gas Filtration
-
IndustryPharma / Biotech / F&B
Dimensions
-
Filter Size30"(0.15 m² / 1.6 ft²)
-
Filtration Area0.15 m² | 1.6 ft²
General Specifications
-
Capsule/Cartridge FormatCartridges
-
Filter FormatCartridges
-
Thickness0.4 mm thick non woven stainless steel mesh layers
Materials of Construction
-
Filter MaterialStainless Steel (AISI 316 L)
-
Material PrefiltersStainless Steel
-
Material o-ring | sealEPDM
-
Structural CompoundsAISI 304/316 L
Physicochemical Information
-
Gamma StableNo
-
Retention Rate3 µm
Product Information
-
BrandSartosteel®
-
Pack Size1
-
TypeGas | Liquid Filter
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodAutoclavable & In-Line Steam Sterilizable
-
Sterilizing GradeNo
Usage Protocols
-
Sterilization ProceduresSterilize either in-line or in an autoclave in direction of filtration.Max. operating temperature: 200°C (not with silicone O-ring)