Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Incucyte® Cell Cycle Lentivirus 2.0 (EF1a, Puro)

One vial of lentivirus reagent (0.2 mL; >1x106 TU/mL) suitable for transducing cells with a non-perturbing, selectable cell cycle indicator. Stable cell lines can be created under puromycin selection.

Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.

Color
Price (USD)
$1,340.00
Item No.: 
BA-04892
*Custom/bulk order quotes are provided within 24 hours of request.
Incucyte® Cell Cycle Lentivirus 2.0 (EF1a, Puro)
Incucyte® Cell Cycle Lentivirus 2.0 (EF1a, Puro)

One vial of lentivirus reagent (0.2 mL; >1x106 TU/mL) suitable for transducing cells with a non-perturbing, selectable cell cycle indicator. Stable cell lines can be created under puromycin selection.

Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.

Price (USD):
$1,340.00
Item No.:
BA-04892
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Incucyte® Cell Cycle Lentivirus 2.0 Reagents enable efficient, non-perturbing, and homogeneous labeling of living mammalian cells for in vitro analysis of cell cycle progression. The Incucyte® Cell Cycle Lentivirus 2.0 Reagents are single-cassette, genetically encoded ubiquitination-based indicators that take advantage of cell cycle dependent changes in the expression patterns of Geminin and Cdt1. By linking fluorescent proteins to fragments of Geminin and Cdt1, the G1 and S/G2/M phases can be monitored in real time. These reagents are ideal for generating stable cell populations or clones using puromycin selection. The Incucyte® Cell Cycle Green/Red Lentivirus 2.0 Reagent is compatible with the Incucyte® Live-Cell Analysis Systems configured with a Green/Red optical module. The Incucyte® Cell Cycle Green/Orange Lentivirus 2.0 Reagent is compatible with the Incucyte® Live-Cell Analysis Systems configured with a Green/Orange/NIR optical module.

Applications

  • Assay Type
    Cell Cycle/Divison Tracking
  • Research Area
    Cell Proliferation

Features

  • Device/Instrument Compatibility
    • SX1
    • S3
    • SX5
  • Optical Module
    Green/Red

General Specifications

  • Color
    Green/Red

Product Information

  • Brand
    Incucyte®
  • Pack Size
    1

Volume

  • Volume
    0.2 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.