Optifit Non Sterile Pipette Tips MAX Refill Pack

Optifit tips ensure perfect fitting and leak-tight sealing on Sartorius pipettes for maximum pipetting accuracy and reproducibility. The color coding of the tip trays enables you to easily find the matching color-coded Sartorius pipette. Moreover, Optifit tips are manufactured in an ISO 8 certified cleanroom environment.

Price (USD):
$621.00
Item No.: 
791202MAX
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

The non-filtered Optifit Tips are designed for best possible fitting and sealing to secure the highest possible accuracy and precision. These pipette tips enable ergonomic and light tip attachment by being compatible with the Optiload feature in Sartorius Picus® Nxt, Picus®, Tacta®, Mline® and Proline® Plus pipettes.

Optifit Tips are available in various packaging types for all your needs:

  • Single Tray racks – purity certified tip racks
  • Refill Packs - purity certified and ecological refill packages
  • Refill Towers - space-saving and ecological refill packages
  • Flexibulk boxes - space-saving, ecological and economical bulk boxes
  • Standard bulk – economical bulk boxes

While Optifit Tip trays are colour coded for easy matching with a corresponding, colour coded Sartorius pipette, they do also match with most other pipette due to their universal design.

Strict quality standards, ISO 9001 and ISO 13485, are followed from tip R&D to production and delivery. The purity certified tips are manufactured in ISO 8 classified clean room conditions to avoid any contaminations and are tested for DNase, RNase and endotoxins per each tip lot. Pre-sterilised tips are also available for the purest laboratory work.

Dimensions

  • Dimensions WxDxH
    1417 x 827 x 551 mm  
  • Length
    71.5 mm  

Features

  • Device/Instrument Compatibility
    • Picus® NxT  
    • Picus®  
    • Universal Design  
  • Extended Length
    No  
  • Wide Bore
    No  

Product Information

  • Brand
    Optifit  
  • Pack Size
    9600  
  • Packaging
    Refill Pack  
  • Tip Type
    Non-filtered tips  

Sterility/Purity

  • Delivery Condition
    Non-Sterile  
  • Purity
    Non-sterile  

Volume

  • Volume
    50 – 1,200 µL  

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.