The lid protects the Flexel® I Flexsafe® 3D bag against dust during storage.

Volume
Item No.: 
FXC102749
Piece
1

*Custom/bulk order quotes are provided within 72 hours of request.

The Palletank® and Drum Accessories for Storage and Shipping are designed to fit Palletank® and Drums. They include dollies, lids, and more.

Palletank® for storage are stainless steel containers designed for the reliable and robust storage of biopharmaceutical fluids such as high value drug substances contained in Flexsafe® 3D Bags. They are available in volumes of 50L, 200L, 500L, 1,000L, 1,500L, 2,000L, 2,500L, and 3,000L.

The Palletank® for shipping is specifically developed for secure and convenient shipment of bulk pharmaceutical fluids such as media, buffers, drug substances, or product intermediates. It is available in volumes of 100L, 200L, and 500L.

The plastic drum containers offer a cost-effective containment solution for the storage and processing of media and buffer in Flexsafe® 3D Bags for drum. Their flat, smooth surfaces facilitate cleaning and sanitization for clean room operations. They are available in volumes of 50L, 100L, and 200L to fit with Flexsafe® 3D Bags for drum of the same volumes.

Applications

  • Application Area
    Liquid storage & shipping  
  • Process Step
    • Drug Substance Purification  
    • Cell Harvest & Downstream Processing Intermediates  
    • Media Preparation  
    • Buffer Preparation  

Dimensions

  • Dimensions
    793 mm × 593 mm × 20 mm  

General Specifications

  • Surface Finish
    Glass bead blasted and passivated  

Materials of Construction

  • Materials of Construction
    304L stainless steel  

Product Information

  • Brand
    Palletank®  
  • Pack Size
    1  
  • Type
    Palletank® Lid  

Sterility/Purity

  • Delivery Condition
    Non-Sterile  

Volume

  • Volume
    200 L  
  • Palletank® for Storage Non-Stackable 200 L

    Palletank® and drums for storage are containers designed for the reliable and robust storage of biopharmaceutical fluids (e.g., high-value drug substances contained in Flexsafe® 3D Bags). They are available in volumes of 50 L, 100 L, 200 L, 500 L, 1000 L, 1500 L, 2000 L, 2500 L and 3000 L.

  • Palletank® for Storage Stackable 200 L

    Palletank® and drums for storage are containers designed for the reliable and robust storage of biopharmaceutical fluids (e.g., high-value drug substances contained in Flexsafe® 3D Bags). They are available in volumes of 50 L, 100 L, 200 L, 500 L, 1000 L, 1500 L, 2000 L, 2500 L and 3000 L.