RUO Recombinant Human SCF Protein

Top Features of RUO Recombinant Human SCF Protein

  • Animal and carrier protein-free
  • Low endotoxin levels
  • High purity

Popular Applications for RUO Recombinant Human SCF Protein

  • Cell culture assays
  • Pluripotency maintenance
  • Stem cell differentiation

Size
Price (USD):
$216.00
Item No.: 
CYK-0025-1002
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Stem Cell Factor (SCF) is a cytokine that is produced by fibroblasts and endothelial cells and plays an important role in hematopoiesis, spermatogenesis and melanogenesis. SCF is used for the expansion of HSCs that are used for transplantation.

Applications

  • Application Area
    • HSC
    • Organoids
  • Cell Type
    • HSC
    • Organoids
  • Intended Use
    Research Use Only (RUO)

Compliance Information

  • Origin
    Animal-Component Free

Features

  • Carrier-Protein Free
    Yes
  • Derived from uniprot number
    P21583
  • Reconstitution
    Water
  • Species Reactivity
    Human

Physicochemical Information

  • Endotoxin
    ≤ 0.05 EU/µg
  • Expression System
    E. coli
  • Formulation
    Lyophilized from a 0.2 µm-filtered solution containing sodium phosphate, sodium chloride and EDTA, pH 7.4

Product Information

  • Size
    25 µg

Sterility/Purity

  • Purity
    ≥ 95%

Weight

  • Molecular Weight (kDa)
    19.4 kDa

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´