TakeOne® Sampling Solutions Accessories

TakeOne® sampling accessories complete your sampling solutions program.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (5)

  • TakeOne® 25 mm depth accessory
  • TakeOne® tab actuator lock (5/pack)

    Actuation tab lock for TakeOne® (pack of 5)

  • All the accessories you’ll need to optimize your TakeOne® sampling experience.

    Simple and ergomonic disconnection tools. Caps to protect the disconnected Quickseal® collars. Tab locks to hold open a sampling line for large volume extraction or even continuous additions. 316L stainless steel collars to adapt your existing Ingold® ports for use with TakeOne® 25mm.

    Applications

    • Application Area
      Aseptic sampling
    • Process Step
      • Cell Harvest & Downstream Processing Intermediates
      • Drug Substance Purification
      • Drug Product Formulation
      • Buffer Preparation
      • Media Preparation

    Product Information

    • Brand
      TakeOne®
  • TakeOne® Aseptic Sampling System - Predesigned Configurations
    Item no.
    M_TAKEONE_Aseptic_Sampling_System

    The pre-assembled and single-use TakeOne® Aseptic Sampling Device allows you to collect perfectly representative samples without any risk from cross contamination, incorrect assembly or ineffective cleaning and sterilization of reusable parts.

    Fits to a 2" and 1.5" Sanitary Fitting or 25mm Ingold® with 9, 5 or 3 sampling lines, respectively. Innovative configurations available to expand device sampling capacity beyond 50 samples. TPE or Silicone tubing with Quickseal® Disconnect.

  • TakeOne® Flex Aseptic Sampling System Device Body

    TakeOne® sampling solutions were designed to meet the sampling requirements of today’s varied manufacturing approaches. They can be used to obtain samples from stainless steel reactors and vessels or single-use systems and assemblies, providing cost-effective and technically robust solutions for all microbiological and routine process monitoring assays. An array of bags, bottles and tubes are designed to preserve the aseptic integrity of the source from which the sample is taken.