Octet® Regeneration Buffer Kit
The Octet® Regeneration Buffer Kit provides a set of four ready-to-use buffers for screening regeneration conditions for various Octet® Biosensors.
The kit includes:
- 10 mM Glycine, pH 1.0, 15 mL
- 10 mM Glycine, pH 1.7, 15 mL
- 40 mM Phosphoric Acid, 15 mL
- 80 mM Phosphoric Acid, 15 mL
Popular Applications:
- Octet® Biosensor regeneration for Kinetics and Quantitation assays on the Octet® platform
Note: These products are not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $394.00
- Item No.:
- 18-5171
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Octet® BLI Consumables
The Octet® Regeneration Buffer Kit provides a set of four ready-to-use buffers for quick screening of different regeneration conditions for various Octet® biosensors and a wide range of ligands and analytes. Regeneration allows for biosensor re-use and provides a cost-effective solution for analyzing a large number of samples or ligand-analyte pairs in sequence.Typically, regeneration can be performed by dipping biosensors into the regeneration buffer for a few seconds, followed by a dip in the assay buffer. These steps should be repeated 3-5 times in sequence to fully remove bound antibody or the interaction complex.Since different modes of interaction exist between ligands on the biosensor surface and target analytes, determining the optimal regeneration conditions that disrupt these interactions is essential and should be done for each application experimentally. This kit enables users to quickly screen multiple buffers and develop regeneration conditions specific to their needs.
Applications
-
Application
-
Quantitation
- Kinetics
-
Quantitation
Compliance Information
-
GMP KitsNo
Features
-
Device/Instrument Compatibility
-
Octet® R2
-
Octet® R4
-
Octet® R8
-
Octet® RED96e
-
Octet® RH96
- Octet® RH16
-
Octet® R2
Product Information
-
BrandOctet®BLI
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.