Standard Shipper for Flexsafe® 2D Bag in Shell - 10 L

Standard Shippers for Flexsafe® 2D Bags in Shell are designed to package the filled bags in their shells. They have been qualified under extreme conditions according to the ASTM D4169 norm.

Volume
Item No.: 
FLA300318
Availability: 
Piece
1
Qty. Graduation
10

*Custom/bulk order quotes are provided within 72 hours of request.

Standard Shippers are used for the packaging of Flexsafe® 2D Bags in Shell. Flexsafe® 2D Bags in Shell are designed for the preparation, storage, and transport of biopharmaceutical solutions, intermediates, and final bulk products. Those solutions have been extensively qualified according to ASTM, ISO, and EN norms for both handling and transportation phases.

Applications

  • Application Area
    Liquid storage & shipping
  • Process Step
    • Drug Substance Purification
    • Drug Product Formulation
    • Cell Harvest & Downstream Processing Intermediates
    • Media Preparation
    • Buffer Preparation

Dimensions

  • Dimensions
    794 mm × 391 mm × 160 mm

Materials of Construction

  • Materials of Construction
    Polypropylene

Product Information

  • Bag Type
    2D storage & shipping bag
  • Brand
    Flexsafe® 2D
  • Filter Type
    No Filter
  • Pack Size
    10

Sterility/Purity

  • Delivery Condition
    Non-Sterile

Volume

  • Volume
    10 L
  • Flexsafe® 2D Bag in Shell - MPC - MPC with Leak Test Line - 10 L

    Flexsafe® 2D bags in Shell offer a reliable end-to-end logistic solution for handling and shipping highly critical fluids like bulk drug substances. They are extensively qualified for a range of volumes from 10% to 120% of their nominal volume.

  • Flexsafe® 2D Bag in Shell - MPC - Tri-clamp - 10 L

    Flexsafe® 2D bags in Shell offer a reliable end-to-end logistic solution for handling and shipping highly critical fluids like bulk drug substances. They are extensively qualified for a range of volumes from 10% to 120% of their nominal volume.