BioPAT® Viamass Probe for Ingold

BioPAT® Viamass 25mm Flush probe for Ingold Port is a Multi-use (MU) probe for Sartorius Stainless Steel Reactors. The probe generate a capacitance signal for an amount of biomass.

Article number: 
BPV0MIG
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Viamass Probe for Ingold
BioPAT® Viamass Probe for Ingold

BioPAT® Viamass 25mm Flush probe for Ingold Port is a Multi-use (MU) probe for Sartorius Stainless Steel Reactors. The probe generate a capacitance signal for an amount of biomass.

Item No.:
BPV0MIG

Overview

Specifications

The BioPAT®Viamass biomass measurement system enables the field-proven sensor technology used for decades in stainless steel fermenters to be utilized in single-use bioreactors. Based on impedance spectroscopy, this sensor technology measures the specific capacitance of the culture medium and the cells, providing an excellent correlation to viable biomass. Integrated into the bioreactor’s DCU and Biobrain® Control system, BioPAT® Viamass permits automatic monitoring and control of viable biomass.

  • Reduces the need for manual sampling, lower risk of contamination due to lower sampling needs
  • Easy to use plug and play operation for rapid cell expansion
  • Real-time measurement of and feedback on viable biomass
  • Decreased labor and laboratory costs for offline analysis
  • Ensures batch-to-batch consistency
  • Improved data gathering
  • Eliminates operator influence that occurs in manual biomass measurements

Applications

  • Application
    Process Analytical Technologies (PAT)
  • Usage
    Multi-use

Components

  • Additional Required Components
    • BioPAT® Viamass electronic for multi-use (MU)
    • BioPAT® Viamass signal simulator set single-use (SU)

Features

  • Device/Instrument Compatibility
    Sartorius Stainless Steel Reactors

Product Information

  • Brand
    BioPAT® Viamass