Culture Media Bottles and Tubes

Agar media for colony counting by the membrane filtration method or via direct incubation.

See more Products below
*Custom/bulk order quotes are provided within 24 hours of request.
Culture Media Bottles and Tubes
Culture Media Bottles and Tubes

Agar media for colony counting by the membrane filtration method or via direct incubation.

Item No.:
M_Culture_Media_Bottles_and_Tubes

Overview

Specifications

Choose your product

Filter by product attributes

Products (2)

  • Time- and cost-saving
  • Compliance with international standards and references
  • Consistent quality

The traditional culture media for microorganisms is agar media . The media are available in two formats. Agar media in tubes are for pouring agar plates. The content of one tube is sufficient for two 90 mm or three 60 mm petri dishes. Agar media in bottles are the cost-effective alternative for casting plates.