Customized Recipe Service for BioPAT® MFCS

Creating recipes can be a time-consuming and tedious task, especially when complex automation strategies must be implemented. Leverage the experience of the Sartorius MFCS engineers, which can create customized BioPAT® MFCS recipes based on your requirements.

The BioPAT® MFCS Customized Recipe Service includes the creation of a recipe template which is easy to import, comprehensive documentation and optional available qualification services.

Item No.: 
customized_recipe_service_biopat_mfcs

*Custom/bulk order quotes are provided within 72 hours of request.

BioPAT® MFCS recipe allows bioprocess operators to implement automation strategies for batch, fed-batch, and continuous processes in line with Quality by Design (QbD) principles.

  • Improved batch-to-batch consistency
  • Automated processing to free up operator time
  • Standardized automation compliant with ANSI-88
  • Decreased risk of errors
  • Minimized number of rejected lots

Features

  • Device/Instrument Compatibility
    • Biostat® STR
    • Biostat® B
    • Biostat® RM
    • Biostat® B-DCU
    • Biostat® B-DCU II
    • SIMCA®
    • SIMCA®-online
    • Ambr250
    • BioPAT® Flow
    • BioPAT® Fundalux
    • BioPAT® Pressure
    • BioPAT® Trace
    • BioPAT® Xgas
    • BioPAT® Viamass
    • Sartorius Stainless Steel Reactors