The bags are mainly clustered in Basic, Optical, Perfusion and RM TX bags. Some configurations include optical sensors, biomass sensor, screw caps or perfusion membrane.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (55)

  • Flexsafe® RM 20L optical (5 pcs)
    Item no.
    DFO020L
    Working Volume
    4 – 10L
    Sensors
    Optical DO, Optical pH
    Device/Instrument Compatibility
    Biostat® RM 20 | 50 L
  • Flexsafe® RM 50L optical SC (5 pcs)
    Item no.
    DFO050L----01SC
    Working Volume
    5 – 25L
    Sensors
    Optical DO, Optical pH
    Device/Instrument Compatibility
    Biostat® RM 20 | 50 L
  • Flexsafe®  RM 20L basic ViaMass (5 pcs)
    Item no.
    DFB020L----VM
    Working Volume
    2 – 10L
    Sensors
    BioPAT® Viamass
    Device/Instrument Compatibility
    Biostat® RM 20 | 50 L
  • Flexsafe® RM 100L ATF ViaMass (2 pcs)
    Item no.
    DFP100L--ATVM
    Working Volume
    10 – 50L
    Sensors
    Optical DO, Optical pH, BioPAT® Viamass
    Device/Instrument Compatibility
    Biostat® RM 200 L
  • Flexsafe® RM 2L TX perf. ViaMass (3 pcs)
    Item no.
    DFT002L--SMVM1
    Working Volume
    0.5 - 1L
    Sensors
    Optical DO, Optical pH, BioPAT® Viamass
    Device/Instrument Compatibility
    Biostat® RM TX
  • Flexsafe®  RM 50L perf ViaMass (3 pcs)
    Item no.
    DFP050L--SMVM
    Working Volume
    5 – 25L
    Sensors
    Optical DO, Optical pH, BioPAT® Viamass
    Device/Instrument Compatibility
    Biostat® RM 20 | 50 L
  • Flexsafe®  RM 10L opt ViaMass (5 pcs)
    Item no.
    DFO010L----VM
    Working Volume
    1 – 5L
    Sensors
    Optical DO, Optical pH, BioPAT® Viamass
    Device/Instrument Compatibility
    Biostat® RM 20 | 50 L, Biostat® RM TX
  • Flexsafe® RM 10L optical (5 pcs)
    Item no.
    DFO010L
    Working Volume
    1 – 5L
    Sensors
    Optical DO, Optical pH
    Device/Instrument Compatibility
    Biostat® RM 20 | 50 L, Biostat® RM TX
  • Flexsafe® RM 50L basic (5 pcs)
    Item no.
    DFB050L
    Working Volume
    5 – 25L
    Sensors
    No
    Device/Instrument Compatibility
    Biostat® RM 20 | 50 L
  • Flexsafe® RM 2L perfusion ATF (3 pcs)
    Item no.
    DFP002L--AT
    Working Volume
    0.2 – 1L
    Sensors
    Optical DO, Optical pH
    Device/Instrument Compatibility
    Biostat® RM 20 | 50 L, Biostat® RM TX
  • Flexsafe® RM 200L basic (2 pcs)
    Item no.
    DFB200L
    Working Volume
    20 – 100L
    Sensors
    No
    Device/Instrument Compatibility
    Biostat® RM 200 L
  • Flexsafe® RM 2L perfusion (3 pcs)
    Item no.
    DFP002L--SM
    Working Volume
    0.2 – 1L
    Sensors
    Optical DO, Optical pH
    Device/Instrument Compatibility
    Biostat® RM 20 | 50 L, Biostat® RM TX
  • Flexsafe® RM 10L optical SC (5 pcs)
    Item no.
    DFO010L----01SC
    Working Volume
    1 – 5L
    Sensors
    Optical DO, Optical pH
    Device/Instrument Compatibility
    Biostat® RM 20 | 50 L, Biostat® RM TX
  • Flexsafe® RM 10L basic (5 pcs)
    Item no.
    DFB010L
    Working Volume
    1 – 5L
    Sensors
    No
    Device/Instrument Compatibility
    Biostat® RM 20 | 50 L, Biostat® RM TX
  • Flexsafe® RM 20L perfusion (3 pcs)
    Item no.
    DFP020L--SM
    Working Volume
    2 – 10L
    Sensors
    Optical DO, Optical pH
    Device/Instrument Compatibility
    Biostat® RM 20 | 50 L
  • Results per page: | |

    The bags are mainly clustered in Basic, Optical, Perfusion and RM TX bags. Some configurations include optical sensors, biomass sensor, screw caps or perfusion membrane.

    Applications

    • Application
      • Mammalian cell culture  
      • Insect cell culture  
      • Microbial Fermentation  
      • Low molecular weight binding  
      • Shear-stress-sensitive cells such as stem cells  
    • Application Area
      Preclinical and clinical studies  

    Compliance Information

    • Biocompatibility (USP Class VI)
      • Class VI  
      • USP87 and ISO 10993-5; USP 88  
      • USP<88>  
      • USP 87: Pass | USP 88: Pass  

    Components

    • Gas Filters
      HEPA rated hydrophobic filter or Sartopore® Air Midisart  

    Features

    • Sensors
      • Optical DO  
      • Optical pH  

    General Specifications

    • pH Range
      pH 6.0 – 8.0  

    Materials of Construction

    • Film Material
      S80  

    Operating Conditions

    • Operating Conditions - Temperature
      16 – 40°C (specified by the hardware)  

    Physicochemical Information

    • Pressure Range
      Operation pressure: 6 mbar [g] - 30 mbar [g]  

    Product Information

    • Brand
      Flexsafe® RM  

    Usage Protocols

    • Gamma Irradiation
      ≥25 kGy  
  • Biostat® RM
    Item no.
    BIOSTATRM

    The Biostat® RM is a GMP compliant, wave-mixing bioreactor. It is paired with single-use Flexsafe® RM bags and is proven for a broad range of different cell lines incl. CHO, NS0, Sf9, E. coli, stem cells, and CAR-T cells. Especially, customers working with shear-stress-sensitive cell lines and bioconjugates acknowledge benefits of the rocking motion technology.

    The modular concept of the Biostat® RM portfolio, ranging from 2 L to unique 200 L, provides flexibility to manage your individual process needs. Biostat® RM saves space, reduces costs, and increases yields. In addition, Biobrain® - the commercial manufacturing-ready automation platform shared between Biostat® RM and Biostat STR® - enables a seamless transfer from product development to manufacturing scale. This makes the Biostat® RM an integral part of the intensified seed train