Incucyte® Cell Cycle Lentivirus (EF1a, Puro)

One vial of lentivirus reagent (0.2 mL; >1x106 TU/mL) suitable for transducing cells with a non-perturbing, selectable cell cycle indicator. Stable cell lines can be created under puromycin selection.

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Color
Price (USD):
$1,270.00
Item No.: 
4779
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Incucyte® Cell Cycle Lentivirus Reagents enable efficient, non-perturbing, and homogeneous labeling of living mammalian cells for in vitro analysis of cell cycle progression. The Incucyte® Cell Cycle Lentivirus Reagents are single-cassette, genetically encoded ubiquitination-based indicators that take advantage of cell cycle dependent changes in the expression patterns of Geminin and Cdt1. By linking fluorescent proteins TagGFP2 and mKate2 (green/red), or TagGFP2 and TagRFP (green/orange) to fragments of Geminin and Cdt1, the G1 and S/G2/M phases can be monitored in realtime. These reagents are ideal for generating stable cell populations or clones using puromycin selection. The Incucyte® Cell Cycle Green/Red Lentivirus Reagent is compatible with the Incucyte® Live-Cell Analysis System configured with a Green/Red optical module. The Incucyte® Cell Cycle Green/Orange Lentivirus Reagent is compatible with the Incucyte® Live-Cell Analysis System configured with a Green/Orange/NIR optical module.

Applications

  • Assay Type
    Cell Cycle/Divison Tracking
  • Research Area
    Cell Proliferation

Features

  • Device/Instrument Compatibility
    • SX1
    • S3
    • SX5
  • Optical Module
    Green/Red

General Specifications

  • Color
    Green/Red

Product Information

  • Brand
    Incucyte®
  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.