Mycap® CCX - Transfer Assembly - Tuflux® TPE - Tube Plug - 1/8" ID TPE

Transfer media into Mycap® CCX Flasks or cell culture between flask or into bioreactors with Mycap® CCX Transfer Assembly by peristaltic pump.

Aseptic connection by tube welding.

Individully double bagged, gamma irradiated and ready-to-use.

Outlet Line
Item No.: 
X020412T020412T

Fully compatible transfer assembly for cell culture and media transfers in to, out of and between Mycap® CCX Flasks.

Peristaltic Pump for Fluid Transfer

Silicone tubing pump section for Peristaltic Pump for Fluid Transferheads compatible with 1/8" ID x 1/4" OD (1/16" wall) tubing.

Aseptic Connection

Both ends of assembly are 1/8" ID x 1/4" OD thermoplastic tubing (Tuflux® TPE) for aseptic connection via tube welding.

Applications

  • Application Area
    Cell culture expansion
  • Process Step
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification
    • Drug Product Formulation
    • Buffer Preparation
    • Media Preparation

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Compliance
    Class VI

Connections (Physical)

  • Connector Inlet
    Tube Plug
  • Connector Outlet
    Tube Plug
  • Inlet Line
    1/8" ID TPE (Tuflux® TPE)
  • Outlet Line
    1/8" ID TPE (Tuflux® TPE)

General Specifications

  • Design
    Mycap® CCX Transfer Assembly

Materials of Construction

  • Materials of Construction
    • Platinum-cured silicone
    • Tuflux® TPE
    • Polypropylene
  • Tubing Material
    TPE (Tuflux®)

Product Information

  • Brand
    Mycap® CCX
  • Pack Size
    1

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Gamma irradiation

Usage Protocols

  • Autoclaving
    Not suitable for autoclave
  • Quickseal® Protective Silicone Cap 1/4" (6.4mm)

    The Quickseal® protective caps can be installed after collars are cut. The caps are made from flexible and durable silicone. They are suitable for a wide range of temperatures.

    Web prices – only available through online purchase

  • Manually Operated Quickseal® Cutting Tool (pack size: 1)

    The Quickseal® cutting tools were designed for single-person operation with reliability, simplicity, and portability in mind.

    • The manually operated tool works on tubing up to 1/4" (6.4 mm) outer diameter
    • The battery-operated tool works on tubing up to 1.125" (28.6 mm) outer diameter

  • Customers Also Purchased