Reference Line Weight Sets

Sartorius Reference Line weight sets are the first choice for primary mass standards.

Choose your product

Filter by product attributes

Products (5)

  • Weight Set
    Item no.
    YCS31-611-00
    Nominal Mass Value
    1 g – 1 kg
    Accuracy Class acc. to OIML R111
    E1
    DAkkS Certificate
    No
    Packaging
    in a lined wooden box
  • Weight set
    Item no.
    YCS011-612-00
    Nominal Mass Value
    1 mg – 1 kg
    Accuracy Class acc. to OIML R111
    E2
    DAkkS Certificate
    No
    Packaging
    in a lined wooden box
  • Weight set
    Item no.
    YCS011-651-02
    Nominal Mass Value
    1 mg – 5 kg
    Accuracy Class acc. to OIML R111
    E1
    DAkkS Certificate
    Yes
    Packaging
    in a lined wooden box
  • Weight set
    Item no.
    YCS011-521-00
    Nominal Mass Value
    1 mg – 200 g
    Accuracy Class acc. to OIML R111
    E1
    DAkkS Certificate
    No
    Packaging
    in a lined wooden box
  • Weight set
    Item no.
    YCS011-351-02
    Nominal Mass Value
    1 mg – 5 g
    Accuracy Class acc. to OIML R111
    E1
    DAkkS Certificate
    Yes
    Packaging
    in a lined wooden box
  • The weights of the Sartorius Reference Line sets* have the same features and properties as the individual weights of this series, along with the corresponding maximum permissible errors. These weight sets are supplied with gloves, tweezers and a brush in a high-quality wooden case.