Removable Heating Jacket Mini Without Contr. Size 9

Electric trace heating Mini 5" 230V without controller. For use with SSB mini housings height 9. Power 40W without separate control module.

Cartridge Height
Item No.: 
7ZE---0029M

*Custom/bulk order quotes are provided within 72 hours of request.

Sartorius removable housing heaters are used in onjunction with sterile vent and process filter housings and are ideally suited for processes such as:

  • Bioprocessing and Pharmaceutical Process Fluids
  • Fermentation
  • Product Recovery
  • Water for Injection
  • Filtration and Purification Processes
  • Skidded Systems
  • Tanks and Vessels

Sartorius housing heaters are a cost-effective and low maintenance solution for biopharmaceutical processes requiring superior thermal control. The housing heaters prevent vapor condensation in sterile vent and process filters and piping systems and help maintain preferred material viscosities. The housing heaters offer tight temperature control and advanced functionality, while complying with strict safety regulations. The ELTC-14 control unit is a stand alone solution, which features a user friendly digital display and a high | low temperature alarm relay. It is CE tested and marked for both electrical and thermal safety.

Connections (Physical)

  • Closure System
    Velcro®

Dimensions

  • Cartridge Height
    Size 9

Materials of Construction

  • Housing Material
    Glass fabric (PTFE coated)

Operating Conditions

  • Maximum Allowable Working Temperature
    100 °C (212 °F)

Product Information

  • Filter Housing Type
    Mini-housing