Sartoflow® Expert SU Permeate and Retentate Flow Kit

Single-use flow kits for permeate and retentate line of Sartoflow® Expert SU.

Incorporating a BioPAT® Pressure sensor and 5-piston diaphragm single-use pump head with integrated overpressure protection at 4 bar.

Aseptic connectors allow for a bioburden-reduced recirculation loop.

Price (USD):
$4,620.00
Item No.: 
SFE-TUB-PERM-RET

The single-use flow kits for Sartoflow® Expert SU are supplied gamma-irradiated and can be connected in a fully closed loop, including the single-use bags and self-contained TFF cassettes.

All materials in product contact are resistant to organic solvents.

  • Bioburden reduced
  • Chemical compatibility
  • Spill-free process and disassembly
  • Reduced hands-on time
  • No cleaning and validation efforts

Discover Sartorius' single-use TFF systems:

Applications

  • Application
    • Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
    • Concentration
    • Microfiltration
    • Ultrafiltration
    • Desalting
    • Buffer Exchange
    • Single Use Processing
    • Antibody Purification
    • Protein Concentration
    • DNA Concentration
    • mRNA concentration
  • Process Step
    • Process Development
    • Pilot
    • Clinical Trial Manufacturing

Connections (Physical)

  • Connectors
    • Retentate: 0.375" AseptiQuik®-G, MPC female 0.375"
    • Permeate: 0.25" AseptiQuik®-G, MPC female 0.25"

Dimensions

  • Tube Size (ID – OD)
    • Retentate: 3/8" - 5/8" and 1/4" - 7/16"
    • Permeate: 1/4" - 7/16" and 1/4" - 1/2"

Materials of Construction

  • Material Tubings
    • Retentate: Reinforced silicon, Tuflux® TPE
    • Permeate: Reinforced silicon, Tuflux® Silicone

Operating Conditions

  • Operating Pressure
    4 bar

Product Information

  • Brand
    Sartoflow®
  • Type
    Permeate & Retentate

Sterility/Purity

  • Delivery Condition
    Gamma irradiated

Usage Protocols

  • Gamma Irradiation
    yes
  • Sartoflow® Expert SU Feed Flow Kit

    $4,620.00

    Single-use flow kit for feed line of Sartoflow® Expert SU.

    Incorporating a BioPAT® Pressure sensor and 5-piston diaphragm single-use pump head with integrated overpressure protection at 4 bar.

    Aseptic connectors allow for a bioburden- reduced recirculation loop.

  • Sartoflow® Expert SU Media Addition Flow Kit

    $493.00

    Single-use flow kit for the addition of up to three additional process media on Sartoflow® Expert SU TFF system.

  • Sartoflow® Expert SU Prefiltration Flow Kit

    $1,140.00

    Single-use flow kit for sterilizing-grade filtration line of Sartoflow® Expert SU.

    Incorporating a BioPAT® Pressure sensor and is designed to accommodate a Sartolon® 0.2 μm sterile-grade filter with aseptic connectors for bioburden-reduced transfer.

  • Sartoflow® Expert SU
    Item no.
    SFEXPERTSU

    Efficient and Versatile - The TFF System from PD to Pilot

    One-skid solution is safe and efficient

    A single system streamlines three steps (mixing, filtration, UF/DF) and eliminates product transfer.

    Fully scalable single-use solution

    Versatile cGMP single-use TFF system provides a seamless transition from 1-20 L scale (i.e. 2 - 100 L starting volume).

    Flexible process sequencing

    The system has the flexibility to accommodate different sequences of process steps.

    Reduced bioburden, ready-to-use system

    A gamma-irradiated closed-loop system prevents leaks and eliminates cleaning and validation efforts.