Sartopure® GF Plus Mini Cartridge 0.65 µm Size 7

The New Generation of Adsorptive Depth Filters

Sartopure® GF Plus adsorptive depth filters utilizing two layers of pleated glass fleece are designed for removal of contaminants like colloids, lipids, protein aggregates (Host Cell Protein) and particles from biopharmaceutical fluids. They are used for protection of membrane filters, chromatography columns and ultrafiltration systems in pharmaceutical and biotechnological production processes.The unique construction results in an unmatched combination of total throughput and turbidity reduction.

Filter Size
Item No.: 
5551505P7------B

*Custom/bulk order quotes are provided within 72 hours of request.

Highly Adsorptive Glass Fleece Prefilter

Turbidity reduction in:

  • Cell harvest
  • mAB
  • Vaccine
  • Lipid and colloid containing fluids

Benefits:

  • Best turbidity reduction
  • Highly adsorptive

Accessories Information

  • Adapter
    15 (Bayonet adapter with inner O-ring)

Applications

  • Application
    Clarification
  • Industry
    Pharma / Biotech

Connections (Physical)

  • Connector Inlet
    Bayonet Adapter with O-ring (15)
  • Connector Outlet
    N/A

Dimensions

  • Filter Size
    size 7 (0.04 m² / 0.4 ft²)
  • Filtration Area
    0.04 m²

General Specifications

  • Capsule/Cartridge Format
    Mini Cartridges

Materials of Construction

  • Material o-ring | seal
    Silicone (SI)
  • Support Fleece
    Polypropylene (PP)

Physicochemical Information

  • Retention Rate
    0.65 µm

Product Information

  • Brand
    Sartopure® GF Plus
  • Pack Size
    5

Sterility/Purity

  • Sterilization Method
    Autoclavable

Usage Protocols

  • Sterilization Procedures
    Autoclaving: at 134°C, 30 min, 2 bar
  • Liquid Filter Housings
    Item no.
    M_Liquid_Filter_Housings

    Sartorius Stedim Biotech Sanitary Single Round Filter Housings are specifically designed for liquid filtration applications of the Bio-Pharmaceutical Industry. Application: bioreactors, CIP skids, autoclaves, lyophilizers and process tanks.

  • Sartoguard
    Item no.
    M_Sartoguard

    All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.