Vivaflow® SU TFF Cassettes, Hydrosart® RC for up to 1 L Feeds

Top Features

  • Enhanced ease-of-use for true plug-and-play setup
  • Advanced flow path delivers optimization-free TFF
  • More flexibility to process any sample without carryover

Popular Applications

  • Concentration
  • Diafiltration
  • Fractionation

MWCO
Price (USD):
$230.00
Item No.: 
VF-S050H0002-SV
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Vivaflow® SU is a next generation ultrafilter that simplifies TFF for researchers who value efficiency over complexity. With these kits, you can effortlessly concentrate and rebuffer any macromolecule from up to 1 L feed samples quickly, reliably, and more sustainably.

True Plug and Play

Ready to flow. Pre-defined kits include all the cassettes and tubing sets you need to perform ultrafiltration right out of the box. Thanks to the directional Luer fittings, linking both cassettes to a suitable pump and feed and permeate reservoirs is fast and simple.

Process Any Molecule

Lossless flexibility. The extended range of membranes includes high-performance Hydrosart® regenerated cellulose (RC), with molecular weight cut-offs (MWCOs) from 2 to 300 kDa. These are ideal for high recovery of proteins, viruses, nucleic acids, and more.

Performance Optimized

Put down the calculator. The unique flip flow path has been re-designed from the ground up to enhance ultrafiltration and diafiltration performance. This delivers ultra-efficient TFF without the need for tedious process optimization.

Less Single-Use Waste

Responsibly made. Vivaflow® SU cassettes contain 30.5% less plastic than the previous generation and are shipped in easy-to-recycle packaging. The dedicated tubing set in each of these kits is also designed to run both cassettes in series, so every component serves a purpose.

Applications

  • Application
    • Ultrafiltration
    • Diafiltration
  • Application Area
    • Buffer exchange
    • Concentration
    • Desalting
    • Enrichment
    • Formulation
    • Fractionation
    • Polishing
  • Intended Use
    General Laboratory Use (GLU)

Compliance Information

  • Animal Components
    No
  • Certification
    ISO 9001

Dimensions

  • Membrane Area
    50 cm²

Materials of Construction

  • Housing Material
    Polycarbonate (PC)
  • Membrane Material
    Hydrosart® regenerated cellulose (RC)
  • Tubing Material
    Polyvinyl chloride (PVC)

Operating Conditions

  • Maximum Operating Pressure
    3 bar
  • Minimum Retentate Volume
    10 mL
  • Recommended Feed Volume
    500 - 1,000 mL
  • Recommended Flow Rate
    200 - 400 mL/min

Physicochemical Information

  • MWCO
    2 kDa

Product Information

  • Brand
    Vivaflow®
  • Filter Type
    TFF
  • Pack Size
    2
  • Sample Type
    • Exosome
    • Nanoparticles
    • Nucleic Acid
    • Protein
    • Peptide
    • Viral Vector
    • Virus
    • Water
  • Cassette Stand for Vivaflow® 50

    $255.00

    Plate used for setting up Vivaflow® 50 units

    Vivaflow® 50 stand

  • Sample and Diafiltration Reservoir, 500 mL

    $227.00

    500 ml sample|diafiltration reservoir to be used with Vivaflow® systems. Allows the convenient application of samples and the continuous replacement of buffer.

  • Peristaltic Pump for Vivaflow®
    Item no.
    VF-APD0001-1

    $3,900.00

    Top Features

    • Simple and intuitive set up
    • Precise flow control
    • Avoid contamination
    • Low maintenance

    Popular Applications

    • Tangential flow filtration
    • In-line filtration
    • Dispensing and filling

  • Peristaltic Pump Heads for Vivaflow®

    $649.00

    Top Features

    • Simple and intuitive set up
    • Precise flow control
    • Avoid contamination
    • Low maintenance

    Popular Applications

    • Tangential flow filtration
    • In-line filtration
    • Dispensing and filling

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.