4Cell® Nutri-T GMP
- Xeno-free, serum-free medium
- Engineered for the culture and expansion of immune Cells
- Manufactured in accordance with applicable GMP guidelines
- DMF available
- Scientific and regulatory support
- Price (USD):
- $330.00
- Item No.:
- 05-F3F2111-1K
- Availability:
- pcs
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your 4Cell® Nutri-T GMP Media
4Cell® Nutri-T GMP Medium is a xeno-free, serum-free medium specifically designed for the culture and expansion of lymphocytes to advance the field of cell-based immunotherapy.
4Cell® Nutri-T GMP is optimized for TILs, CAR-T cells, and other mononuclear immune cells, including PBMCs. The medium provides Industry-leading performance and flexibility, without the addition of serum.
4Cell® Nutri-T GMP medium is manufactured under ISO 13485 and 9001 QMS and in compliance and manufactured in accordance with cGMP guidelines.
Features
- Xeno-Free, Serum-Free
- Superior performance without serum addition
- Exhibits excellent fold expansion and cell viabilty for TILs, CAR-T, PBMCs, etc.
- Exceptional performance with cells starting at low initial seeding concentrations
- Tested and developed on both healthy, and non-healthy patient derived donor cells
- Formulation contains HSA and Phenol Red
Applications
-
ApplicationClinical
-
Application Area
-
Cell & gene therapy
- Immunology
-
Cell & gene therapy
-
Cell TypeT Cells
Compliance Information
-
GMP ComplianceThis product was manufactured in accordance with applicable Good Manufacturing Practice (GMP) guidelines.
-
OriginXeno-Free
Components
-
Phenol Red IndicatorWith Phenol Red
Features
-
Serum FreeYes
Product Information
-
Brand4Cell®
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume1 L