4Cell NutriVero 20L Bag
![](/_ui/responsive/theme-sartorius/images/missing_product_EN_300x300.jpg)
The 4Cell® NutriVero™ Flex10 Medium is the next-generation chemically defined serum-free, animal component-free medium, newly developed to support Vero cell growth in monolayers as well as in microcarriers suspension culture systems and optimized for the production of viruses.
- Item No.:
- CFV3FA4014
Choose your Vero
The 4Cell® NutriVero™ Flex10 medium, is a complete ready-to-use liquid formulation, no supplements need to be added to this medium prior to use. This product can be used for viral vaccines and oncolytic virus manufacturing.
Applications
-
Application
-
Vaccine
- Viral Vector Vaccine
-
Vaccine
-
Application AreaVero cells growth
Compliance Information
-
OriginAnimal-Component Free
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionSuspension
-
Protein FreeNo
Product Information
-
Brand4Cell®
-
Package TypeBag
-
Packaging20L Bag
Volume
-
Volume20L