- Shop
- Normal Flow Filtration
- Air & Gas Filtration
- Sartofluor® GA Cartridge 0.2 µm
Sartofluor® GA Cartridge 0.2 µm 5"
Sartofluor® GA Cartridges provide sterile air and gas filtration with a hydrophobic 0.2 µm PTFE membrane. They ensure process security, comply with industry standards, and are suitable for bioreactors, storage tanks, and autoclaves, offering reliable performance in demanding applications.
- Price (USD)
- $493.00
- Item No.:
- 5182507T0---TGA
- Piece
- 1
Sartofluor® GA Cartridges provide sterile air and gas filtration with a hydrophobic 0.2 µm PTFE membrane. They ensure process security, comply with industry standards, and are suitable for bioreactors, storage tanks, and autoclaves, offering reliable performance in demanding applications.
Overview
Specifications
Choose your Sartofluor®
Sartofluor® GA Cartridges
Product Information:
Sartofluor® GA Cartridges are engineered for effective sterile filtration of air and gases, making them ideal for use in bioreactors, storage tanks, freeze dryers, and autoclaves. Their hydrophobic 0.2 µm PTFE membrane ensures high moisture repellence and low differential pressure, providing efficient filtration performance.
Formats:
- Sartofluor® GA Cartridges: Available in multiple sizes, featuring a filtration area of 0.375 m² to 2.25 m², suitable for small to large-scale air and gas filtration and venting applications.
- Packaging Format: Available as single filter or in a bulk packs in sets of 25, offering convenience for large-scale operations
Applications:
- Bioreactors: Ensures sterile conditions for optimal cell growth and product yield, preventing contamination.
- Storage Tanks: Maintains sterility during storage, safeguarding product integrity.
- Freeze Dryers: Provides sterile venting, ensuring the preservation of product quality.
- Autoclaves: Effective for sterile venting applications, maintaining equipment sterility and operational efficiency.
Materials Used:
- Membrane: Hydrophobic PTFE, offering high moisture repellence and efficient filtration performance.
- Support Fleece, Core, and End Caps: Made from polypropylene, ensuring durability.
- O-Rings: Available in silicone (optional EPDM or fluoroelastomer), ensuring compatibility with various process conditions and chemical environments.
Advantages:
- Moisture Repellence: Ensures effective gas flow rates at low differential pressures.
- Sterility: Proven bi-directional sterility and high retention rates for bacteria and particles.
- Reliability: Robust design with full control over production, ensuring consistent performance and process security.
- Durability: Long service life with resistance to repeated autoclaving and steaming.
- Traceability: 100% integrity tested and clear labeling for easy identification.
- Compliance: Meets USP Plastic Class VI Test and non-fiber releasing standards.
Technical Specifications:
- Differential Pressure: Up to 5 bar at 20 °C.
- Sterilization: Capable of autoclaving and in-line steam sterilization.
- Performance: High air flow rates under atmospheric pressure conditions.
Sartofluor® GA Cartridges are designed to deliver reliable performance across various biopharmaceutical applications, ensuring process security and compliance with industry standards. Their robust materials and versatile applications make them an ideal choice for maintaining sterile conditions in demanding environments. For more information or to place an order, please visit our e-Shop or contact us directly.
Accessories Information
-
Adapter25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
Applications
-
ApplicationAir/Gas Filtration
-
Application Area
-
Bioreactors (Inlet | Outlet)
-
Storage tank venting
-
Filling equipment venting
- Freeze dryer autoclave venting
-
Bioreactors (Inlet | Outlet)
-
IndustryPharma / Biotech
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biocompatibility (USP Class VI)USP <88>
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Dimensions
-
Filter Size5"(0.375 m² / 4.05 ft²)
-
Filtration Area0.375 m²
-
Outer Diameter71 mm
General Specifications
-
Capsule/Cartridge FormatCartridges
-
Maximum Allowable Back Pressure
-
Cartridges GA | Mini Cartridges | Junior at 3 bar | 43.5 psi at 20 °C
- Cartridges LG | Maxicaps® | Midicaps® | Capsules at 2 bar | 29 psi at 20 °C
-
Cartridges GA | Mini Cartridges | Junior at 3 bar | 43.5 psi at 20 °C
-
Maximum Diffusion6 mL/min at 0.7 bar
-
Minimum Required Bubble Point1.0 bar | 14.5 psi
Materials of Construction
-
Filter MaterialPolytetrafluorethylene (PTFE)
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone O-ring coated with FEP
-
Membrane MaterialPolytetrafluorethylene (PTFE)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 80 °C: 2 bar
Physicochemical Information
-
Gamma StableNo
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size0.2 µm
Product Information
-
BrandSartofluor®
-
Filter TypeMembrane Filters
-
Pack Size1
-
TypeAir filter
Sterility/Purity
-
Delivery ConditionNon sterile - Autoclavable | Steamable
-
Sterilization MethodAutoclavable & In-Line Steam Sterilizable
-
Sterilizing GradeYes
Usage Protocols
-
Sterilization Procedures
-
Cartridges (GA & LG) | Mini Cartridges | Junior: Autoclaving at 134 °C, 2 bar | 29 psi, 30 min, sterilization cycles: min. 25 or In-Line Steam Sterilization at 134 °C, 20 min. at max differential pressure of 0.5 bar | 7.25 psi, sterilization cycles: max. 150, min. 25 (Mini Cartridges)
- Maxicaps® | Midicaps® | Capsules: Autoclaving at 134 °C, 2 bar | 29 psi, 30 min, sterilization cycles: min. 25 (Maxicaps® | Midicaps®), min. 5 (Capsules)
-
Cartridges (GA & LG) | Mini Cartridges | Junior: Autoclaving at 134 °C, 2 bar | 29 psi, 30 min, sterilization cycles: min. 25 or In-Line Steam Sterilization at 134 °C, 20 min. at max differential pressure of 0.5 bar | 7.25 psi, sterilization cycles: max. 150, min. 25 (Mini Cartridges)