- Shop
- Normal Flow Filtration
- Air & Gas Filtration
- Aerosart® Cartridge 0.2 µm
Aerosart® Cartridge 0.2 µm 20"
Aerosart® Cartridges offer efficient air filtration with hydrophobic 0.2 µm PTFE membranes, ensuring high flow rates and low differential pressure. Designed for biopharmaceutical use, it withstands 150 steam cycles, ensuring reliability and compliance with industry standards.
- Item No.:
- 5152707T2---E--C
- Pieces
- 6
Aerosart® Cartridges offer efficient air filtration with hydrophobic 0.2 µm PTFE membranes, ensuring high flow rates and low differential pressure. Designed for biopharmaceutical use, it withstands 150 steam cycles, ensuring reliability and compliance with industry standards.
Overview
Specifications
Choose your Aerosart®
Aerosart® Cartridges
Product Information:
Aerosart® Cartridge is designed to provide efficient air and gas filtration solutions tailored for the biopharmaceutical industry. With a focus on performance, reliability, and compliance, Aerosart® Cartridges are engineered to optimize filtration processes while ensuring efficacy and suitability.
Formats:
- Cartridge Sizes: Available in 10", 20", and 30" sizes to accommodate various filtration needs.
- Adapter Configurations: Options include 2-flange and 3-flange designs, providing flexibility in installation.
Applications:
- Biopharmaceutical Manufacturing: Ideal for large-scale fermentation, storage tank venting, and dry gas filtration.
- Industrial Filtration: Suitable for applications requiring bacterial retention and compliance with CFR and USP standards.
- Energy-Efficient Operations: Designed to reduce energy costs through optimized flow rates and minimized blow-down times.
Materials Used:
- Membrane: Hydrophobic PTFE for high flow rates and effective microbial retention.
- Cartridge Construction: Polypropylene and other compliant materials ensure durability and suitability.
- O-Rings: EPDM and silicone options available for secure and reliable sealing.
Advantages:
- High Flow Rates: Ensures efficient filtration with low energy consumption.
- Low Differential Pressure: Reduces operating costs and enhances system performance.
- Durability: Withstands over 150 steam sterilization cycles, ensuring long-term reliability.
- Compliance: Meets industry standards such as USP Bacterial Endotoxins and USP Plastics Class VI tests.
- Traceability: Laser-marked lot and unit numbers for easy identification and tracking.
- Versatility: Suitable for a wide range of applications in biopharmaceutical and industrial settings.
Aerosart® Cartridges are designed to provide reliable and efficient filtration solutions, ensuring optimal performance and compliance in critical applications. Whether for large-scale fermentation or sensitive industrial processes, Aerosart® Cartridges offer the flexibility and reliability needed to meet diverse filtration requirements.
Accessories Information
-
AdapterBottom: Adapter w. 222 double o-ring | Top: Flat
Applications
-
ApplicationAir/Gas Filtration
-
Application Area
-
Any dry gas filtration
-
Filling equipment venting
-
Large scale fermentation inlet and exhaust gas filtration
- Storage tank venting
-
Any dry gas filtration
-
IndustryPharma / Biotech / F&B
-
Modality
-
Bioreactors|Fermentors
- Venting of tanks
-
Bioreactors|Fermentors
-
ScaleProduction | Large Scale
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biocompatibility (USP Class VI)USP <88>
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Dimensions
-
Filter Size20"(1.5 m² / 16.1 ft²)
-
Filtration Area1.5 m² | 16.1 ft²
Features
-
Venting FilterYes
General Specifications
-
Capsule/Cartridge FormatCartridges
-
Filter FormatCartridges
-
Maximum Allowable Back Pressure
-
3 bar | 43.5 psi at 20 °C
- 0.5 bar | 7 psi at 134 °C
-
3 bar | 43.5 psi at 20 °C
-
Minimum Required Bubble Point1.0 bar | 14.5 psi
Materials of Construction
-
Filter MaterialPolytetrafluorethylene (PTFE)
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealEPDM
-
Membrane MaterialPolytetrafluorethylene (PTFE)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 134 °C: 0.5 bar
-
Maximum Operating Pressure5 bar | 72.5 psi at 20 °C and 0.5 bar | 7 psi at 134 °C
Physicochemical Information
-
Gamma StableNo
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size0.2 µm
Product Information
-
BrandAerosart®
-
Pack Size6
-
TypeAir filter
Sterility/Purity
-
Delivery ConditionNon sterile - Autoclavable | Steamable
-
Sterilization MethodAutoclavable & In-Line Steam Sterilizable
-
Sterilizing GradeYes
Usage Protocols
-
Sterilization Procedures
-
Autoclaving : 134 °C, 2 bar | 29 psi, 30 min, sterilization cycles: min. 25
- In line Steam sterilization: 134 °C, 20 min. at max differential pressure of 0.5 bar | 7.25 psi, sterilization cycles: max. 150
-
Autoclaving : 134 °C, 2 bar | 29 psi, 30 min, sterilization cycles: min. 25