Sartovent® offers reliable sterile filtration for biopharmaceutical and F&B applications. Featuring PTFE and polypropylene materials, it ensures effective particle removal and microbe retention. Suitable for high-pressure tasks, it supports steam sterilization and meets EU food safety standards.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Sartovent®
Sartovent®

Sartovent® offers reliable sterile filtration for biopharmaceutical and F&B applications. Featuring PTFE and polypropylene materials, it ensures effective particle removal and microbe retention. Suitable for high-pressure tasks, it supports steam sterilization and meets EU food safety standards.

Item No.:
M_Sartovent

Overview

Specifications

Choose your product

Products (5)

Sartovent®: Comprehensive Filtration Solutions for Biopharmaceutical and F&B Applications

Product Information:

Sartovent® filtration solutions are designed to meet the diverse needs of the biopharmaceutical and F&B industry, providing reliable and efficient sterile filtration for various applications. Below is an in-depth description of the main formats, their applications, materials used, and advantages.

Formats:

Sartovent® P:

  • Applications: Ideal for sterile venting of sanitary tanks and filtration of liquid products such as fruit juices and wine must.
  • Materials: Constructed entirely from polypropylene, ensuring compliance with food regulations.
  • Features: Available in multiple beverage thread sizes (DN 25, 32, 40) with an integrated splash guard for optimal flow geometry.

Sartovent® DG:

  • Applications: Suitable for high-pressure filtration applications, including sterile venting of transport containers and air filtration during fermentation.
  • Materials: Made with PTFE membranes and polypropylene components, providing permanent hydrophobicity.
  • Features: Designed to withstand high differential pressures and up to 50 steaming cycles, offering flexibility in sterilization methods.

Materials Used:

  • Housing: Polypropylene ensures compliance with food standards, providing reliable particle and microbe retention.
  • Membrane: Polypropylene or PTFE, ensuring effective particle removal and microbe retention.

Advantages:

  • Reliable Filtration: Ensures effective removal of particles and microbes, maintaining a contamination-free environment.
  • Versatile Applications: Suitable for various industrial applications, including autoclaving and steam sterilization.
  • Compliance: Adheres to EU standards for food contact materials, supporting secure processing in foodstuffs and biopharmaceuticals.
  • Easy Installation: Designed for straightforward installation, reducing downtime and operational costs.
  • Cost-Effective Solutions: Offers a practical choice for maintaining sterility in biopharmaceutical processes without the need for conventional stainless steel housings.
  • Integrity Testing: Compatible with Sartocheck® Integrity Test System for automated testing, ensuring reliable performance.

Sartovent® filtration solutions provide a comprehensive approach to maintaining sterility and quality in biopharmaceutical applications. For more information contact our sales team.

Applications

  • Industry
    Pharma / Biotech / F&B

General Specifications

  • Capsule/Cartridge Format
    Mini Cartridges

Physicochemical Information

  • Gamma Stable
    No
  • Pore Size
    0.2 µm

Product Information

  • Brand
    Sartovent
  • Type
    Air filter

Sterility/Purity

  • Delivery Condition
    Non-Sterile