Ambr® CF Waste, NaOH and Water Bottle Kit

The Ambr® CF Waste, NaOH and Water Bottle Kit contains carboy heavy walled HDPE bottles including caps, breather and tubing assemblies for one Ambr® Crossflow system.

One Bottle Kit has:
  • 1 x 4 L bottle
  • 1 x 10 L bottle
  • 1 x 20 L bottle

Item No.: 
061-2A34
Piece
1

About the Ambr® Crossflow System

Ambr® Crossflow is a benchtop crossflow system optimised for ultrafiltration and diafiltration applications. It is a small scale screening system with a minimum recirculation volume of 5 mL and a dedicated new range of Ambr® CF filter cassettes with 10 cm² membrane area.

Parallel operation is achieved with 4 independent crossflow channels per module, with up to 4 modules managed by one control station. This means Ambr® Crossflow is capable of performing membrane screenings with up to 16 Ambr® CF filters simultaneously.

Intuitive hardware and software design ensures that the system is quick to set up and easy to use, while full system automation ensures reliable process control and reduced manual intervention.

A small scale, high throughput automated system enables greater number of molecule | buffer combinations and process control conditions to be investigated. As a result early stage R&D productivity and efficiency will be improved significantly while costs per experiment are reduced.

  • Ambr® Crossflow - 4 Channel System Package

    The High Throughput Solution for Parallel Screening

    Ambr® Crossflow is a benchtop crossflow system optimised for ultrafiltration and diafiltration applications.

    Ambr® Crossflow System Package includes the Ambr® Crossflow system with a Control Station with Ambr® Crossflow software and 12 month warranty, together with a comprehensive service and support package and end of year 1 Preventive Maintenance visit and any software updates.

    Benefits

    • Study factors for manufacturability
    • Automated, parallel trials
    • Lowest process volumes
    • Flexibility of two different process scales