Arium® Advance Benchtop Reverse Osmosis Water Purification System
Utilize the Arium® Advance Reverse Osmosis System for reliable delivery of high-quality Type 3/reverse osmosis water. Directly connected to your potable feed water source, this system delivers pure water (8, 16 or 24 L/h) easily and efficiently. Its RO technology - along with innovative iJust software - optimizes water usage and ensures time- and labor-saving operation.
Top Features of Arium® Advance RO
- Provides high-quality Type 3/reverse osmosis water
- Innovative iJust software optimizes water use and use of resources
- Easy to use, saves time
Popular Applications for Arium® Advance RO
- Delivery of Type 3/reverse osmosis water
- Purification of feed water used to supply ultrapure water systems
- Rinsing glassware and laboratory vessels
- Item No.:
- H2O-RO-1-T
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Arium® Advance Reverse Osmosis (RO) Pure Water Systems
The Arium® Advance Reverse Osmosis System provides quality Type 3/reverse osmosis water. Unlike conventional water purification systems, ours was designed with streamlined workflows in mind. With a unique, touch-function display, intuitive menu navigation and consistent delivery, this system puts total ease into your operation.
Constant Flow Rate
With the automatic reverse osmosis (RO) membrane backflush and a constant flow rate, the Arium® Advance Reverse Osmosis System is the optimal choice for general laboratory applications and delivery of Type 3/reverse osmosis water.
Optimized Water Quality with Technology
With iJust software, take advantage of innovative technology that optimizes water production. Arium® software controls a valve on the concentrate outlet per the data entered for CaCO₃ and CO₂. Therefore, the sophisticated iJust technology optimizes product water quality and water consumption. The Arium® Advance Reverse Osmosis System means optimized, economical water consumption.
Storage of Purified Water
The Arium® Advance Reverse Osmosis System stores water in the innovative, enclosed Arium® Bagtank system. The closed nature of the system helps ensure water quality and protection against secondary contaminants.
Total Ease of Use
The sophisticated Arium® Advance Reverse Osmosis System is designed with meticulous attention to detail and state-of-the-art technology to ensure total ease of use. With our systems, you will have a long-lasting, reliable source of Type 3/reverse osmosis water for all of your lab’s daily needs.
Brochure
Datasheet
Flyer
Applications
-
Application
-
Feed Lab Water Systems
-
Buffer and Media Prep
- pH
-
Feed Lab Water Systems
General Specifications
-
Feed Water SourceTap water
Physicochemical Information
-
Conductivity (µS/cm)< 20 μS/cm
-
Rejection Rate of Microorganisms>99 %
-
Rejection rate of dissolved organics (>300 MW)> 99 %
Power Requirements
-
Line Voltage100 – 240 V
Product Information
-
BrandArium® Advance RO
-
Installation OptionBenchtop
-
Pre Treatment Water Consumption1-20 L/day
-
Ultrapure Water ConsumptionN/A
-
Water System TypeType 3 Reverse Osmosis Lab Water System
Product Water Specifications: Type 1 Ultrapure Water
-
Product Water Resistivity (at 25 °C)0.05 MΩ × cm
-
Water Dispensing Flow Rate (Type 1)8 L/h
Product Water Specifications: Type 3 RO Water
-
Production Flow Rate (Type 3)8 L/h
The Arium® Smart Station Pure is designed for flexible remote dispensing of pure water from the Arium® Bagtank, directly at the point of use. While dispensing water into a broad range of containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Wall-mount and benchtop options maximize space in your laboratory work station.
Top Features of Arium Smart Station Pure
- Dispenses water directly from the Arium® Bagtank water source
- Flexible and remote water dispensing
- Compact and ergonomic design
Popular Applications for Arium Smart Station Pure
- Pure water dispensing from Arium® Bagtank
The pure water is stored in the innovative, closed Arium® Bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Arium® Bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.
In contrast to typical water tanks, the Arium® Bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.
Lab Water Accessories
Flexible and space-saving installation.
The wall bracket for the Bagtank 20 enables space-saving installation of the tank for maximum space utilization.
For use with following lab water system series:
Arium® Bagtank 20
Lab water system accessories. Dispense guns, water storage tanks, water guards, conductivity meters or printers - Sartorius offers a broad range of accessories to assist your daily work with the Arium® lab water system.
The pure water is stored in the innovative, closed Arium® Bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Arium® Bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.
In contrast to typical water tanks, the Arium® Bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.
The pure water is stored in the innovative, closed Arium® Bagtank system. Here, the prepared pure water is securely protected from secondary contamination. The Sartorius bagtank system enables consistent water quality over an extended period, thereby providing for long-term, reproducible results.
In contrast to typical water tanks, the Arium® Bag provides a high degree of user safety and saves time by the elimination of complex sanitization processes with chemicals.
The Arium® Smart Station Pure is designed for flexible remote dispensing of pure water from the Arium® Bagtank, directly at the point of use. While dispensing water into a broad range of containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Wall-mount and benchtop options maximize space in your laboratory work station.
Top Features of Arium Smart Station Pure
- Dispenses water directly from the Arium® Bagtank water source
- Flexible and remote water dispensing
- Compact and ergonomic design
Popular Applications for Arium Smart Station Pure
- Pure water dispensing from Arium® Bagtank
Arium® Water Guard detects water leaks early. That means your lab gets optimal protection against water damage. Thanks to its high-grade materials and its finely-tuned sensors, Arium® Water Guard is the ideal partner for laboratory-grade and ultrapure water systems.
Pump Arium® Bagtank 20 L, 115 VAC, 60 Hz, 1pc
Lab Water Accessories
Reliable removes oxidizing agents, heavy metals and particular impurities.
Intended use for:
- Arium® Advance RO
- Arium® Advance EDI
- Arium® 61316 and 61215
Qty. 1 unit/pack
50 liter disposable bag for storage of pure water in Arium® Bagtank 50/
Bagtank 100.
For intended use with:
- Arium® Bagtank 50
- Arium® Bagtank 100
Qty. 2 units/pack
Cleaning set consisting of two solutions for effective removal of organic impurities and deposits on the reverse osmosis membrane.
Included in the equipment supplied:
- 1 x Alkaline Cleaning Solution
- 1 x Acid Cleaning Solution
For intended use with:
- Arium® Comfort I and Comfort II
- Arium® Advance RO and Advance EDI
- Arium® 612 and 613
Qty. 2 units/pack
Sterile final filter consisting of a combined 0,45 µm and 0,2 µm polyethersulfon membrane for sterile and particle free water dispense.
For intended use with:
- Arium® Mini, Mini Essential, Mini plus
- Arium® Pro, Pro DI, Pro UV, Pro UF, Pro VF
- Arium® Comfort I, Comfort II
- Arium® Remote Dispenser, Smart Station
Qty. 1 unit/pack
The connection extension set for the Arium® Smart Station Pure is used for the uncomplicated extension of the connection between the Arium® Smart Station and the connected pure water system or bagtank. With the extension set the operating range can be easily increased from 2 up to 4 meter.
20 liter disposable bag for storage of pure water in the Arium® Bagtank 20.
For intended use with:
- Arium® Bagtank 20
Qty. 2 units/pack
Reverse osmosis module (8 l/h) for reliable removal of salts, bacteria, organic and particular impurities
For intended use with:
- Arium® Advance RO
- Arium® Comfort I
- Arium® 61316 and 61215
Qty. 1 unit/pack
It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.
Our practical consumables package contains:
- 1x Arium® Pre-Treatment Cartridge
- 1x Arium® Reverse Osmosis Module
It is essential to regularly replace the consumables of your Arium® system in order to consistently ensure untainted water quality over long-term operation.
Our practical consumables package contains:
- 1x Arium® Pre-Treatment Cartridge
- 1x Arium® RO Cleaning Set