- Shop
- Water Purification
- Accessories
- Arium® Water Guard
Arium® Water Guard
Arium® Water Guard detects water leaks early. That means your lab gets optimal protection against water damage. Thanks to its high-grade materials and its finely-tuned sensors, Arium® Water Guard is the ideal partner for laboratory-grade and ultrapure water systems.
- Article number:
- 610AWG1
Arium® Water Guard detects water leaks early. That means your lab gets optimal protection against water damage. Thanks to its high-grade materials and its finely-tuned sensors, Arium® Water Guard is the ideal partner for laboratory-grade and ultrapure water systems.
Overview
Specifications
Early detection of leakages protects the laboratory
The water guard detects water leaks early and ensures optimal protection against water damage.
For use with following lab water system series:
Arium® Mini
Arium® Pro
Arium® Comfort
Arium® Advance
Dimensions
-
Cable Length2.0 m
-
Diameter⌀ 5 cm
Power Requirements
-
Line Voltage100 – 240 VAC, 50 - 60 Hz
-
Power PlugAdapter
Product Information
-
BrandArium®
-
Pack Size1
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.