Arium® Advance RO | Comfort I Reverse Osmosis Module
Reverse osmosis module (8 l/h) for reliable removal of salts, bacteria, organic and particular impurities
For intended use with:
- Arium® Advance RO
- Arium® Comfort I
- Arium® 61316 and 61215
Qty. 1 unit/pack
- Item No.:
- 613CPM4
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Lab Water Consumables
Arium® Advance RO | Comfort I Reverse Osmosis Module
Datasheet
Dimensions
-
Dimensions WxDxH165 x 150 x 40 mm
Features
-
Device/Instrument Compatibility
-
Arium® Advance RO
- Arium® Comfort I
-
Arium® Advance RO
Materials of Construction
-
Materials of Construction
-
Polypropylene housing
- Polyamide membrane
-
Polypropylene housing
Product Information
-
BrandArium®
-
Filter TypeMembrane Filters
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.