BioPAT® Fundalux 25mm, SS (C+&D), OPL 1mm
TThe BioPAT® Fundalux probe has a 25 mm probe connection, an optical path length of 10mm and an insertion length of 45 mm. The BioPAT® Fundalux probe is an absorption-based photometric probe that uses light from 840 nm to 910 nm to measure the turbidity in bioreactors and fermenters. This probe is applicable for a >5L steel vessel.
- Item No.:
- BB-8846604
Choose your BioPAT®Fundalux
The BioPAT®Fundalux measuring system is designed for turbidity and total biomass measurement in the culture vessels of the bioreactors type Biostat®from Sartorius Stedim Systems GmbH. BioPAT® Fundalux probes precisely measure cell growth | total biomass as a function of absorption. The sensors are available in a selection of optical path lengths of 1,5 and 10 mm.
The measuring range of conecntration units is 0 - 0.5 to 4. The measuring range of OD 590 | 600 is 0 to 250. The measuring range of g/L WCW is 0 to 180.
Application Notes
Datasheet
User Manual
Applications
-
UsageMulti-use
Connections (Physical)
-
Connector25 mm
Dimensions
-
Insertion Length12 mm
Features
-
Device/Instrument CompatibilitySteelvessel
General Specifications
-
Optical Path Length10 mm
Product Information
-
BrandBioPAT® Fundalux