BioPAT® Trace Cleaning Solution Glc/ Lac

The BioPAT® Trace Cleaning Solution for the application methanol and ethanol contains 1 liter and can be used in the BioPAT® Trace and Multi Trace system.

Calibration solution type with measurement range
Item No.: 
BPT0044G
Discontinued
BioPAT® Trace Cleaning Solution Glc/ Lac
BioPAT® Trace Cleaning Solution Glc/ Lac

The BioPAT® Trace Cleaning Solution for the application methanol and ethanol contains 1 liter and can be used in the BioPAT® Trace and Multi Trace system.

Item No.:
BPT0044G
Discontinued

Overview

Specifications

The cleaning solution should be used for cleaning the tubes. For longer waiting times the cleaning mode should be activated. For this purpose, all of the lines of standards and transport buffer, and optionally the sample feed has to be connected to the cleaning solution.

Applications

  • Cleaning Solution Type
    Glucose / Lactate
  • Usage
    Single-use

General Specifications

  • Calibration solution type with measurement range
    Glucose/ Lactate

Product Information

  • Brand
    BioPAT® Trace

Volume

  • Capacity
    1 L