Sartorius nitrocellulose membranes are available in two pore sizes, 0.22 μm and 0.45 μm. Both versions combine the advantages of high protein binding capacity with low background and high membrane stability, which ensures easy handling. Due to its large surface area, the 0.22 μm membrane version is recommended for small proteins. Sartorius blotting membranes are ideal for western blotting, DNA blotting as well as dot or slot blots. They have been optimized for all protein blotting systems, such as electrotransfer, semi-dry or simple capillary blotting.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (2)

  • 0.22 µm Nitrocellulose Blotting Membrane
    Piece
    1
    Item no.
    11327------41BL
    Pore Size
    N/A

    $420.00

  • 0.45 µm Nitrocellulose Blotting Membrane
    Piece
    1
    Item no.
    11306------41BL
    Pore Size
    N/A

    $420.00

  • Features & Benefits

    • High membrane surface area for high binding capacity & no sample loss
    • Exceptionally low background allowing longer exposure times & better results
    • High membrane stability for easy handling

  • Blotting & Chromatography Papers
    Item no.
    M_Blotting_Chromatography_Papers

    Blotting & Chromatography papers are made of cotton linters only with an alpha-cellulose content of > 98%. These highly pure papers are not only ideal for blotting and chromatography, but also for a wide range of absorption applications like those common in the life sciences and diagnostics.