CIMac™ pDNA 0.3 mL Analytical Column (6 µm)

CIMac™ pDNA is an excellent choice for fast and reproducible monitoring and quantification of plasmid DNA. It is especially useful for separation of different plasmid DNA isoforms.

Item No.: 
150.8501-6
Piece
1

*Custom/bulk order quotes are provided within 72 hours of request.

CIMac™ Analytical Columns are short-bed high-performance monolithic columns offering all the advantages of CIM® monolithic technology. Their small volume and short column length allow the operation at high volumetric flow rates, enabling them to receive the information about the product quantity and purity in just a few minutes. Hence, the CIMac™ Analytical Columns can be effectively used for the in-process and final control of various samples from different purification process steps.

The CIMac™ pDNA-0.3 Analytical Columns are intended for fast and reproducible HPLC monitoring and quantitation of plasmid DNA and are able to separate different plasmid DNA isoforms. They were primarily designed for the in-process and final control of pDNA samples at different stages of the purification process. They can be operated at high volumetric flow rates (from 1 to 10 column volumes/min); therefore, the information about the pDNA quantity and purity can be obtained within a few minutes.

CIMac™ pDNA-0.3 Analytical Columns are fast and reliable PAT tools, providing:

  • Rapid, high resolution analysis, achieved in minutes
  • Flow independent separation
  • High sensitivity and reproducibility

pDNA features:

  • Weak anion exchanger
  • Enables fast and reproducible monitoring and quantitation of pDNA purification, and high resolution separation of DNA plasmid isoforms

Applications

  • Application
    Analytical Columns

Connections (Physical)

  • Connectors
    10-32 UNF coned port, 0.0625" OD tubing connection

Dimensions

  • Channel Size
    6 µm
  • Diameter
    5.2 mm
  • Length
    15 mm

Features

  • Reusable
    Yes

General Specifications

  • Flow Rate
    0.2 – 3 mL/min | 1 – 15 cm/min | 0,67 – 10 CV/min

Materials of Construction

  • Materials of Construction
    Poly(glycidyl methacrylate -co- ethylene dimethacrylate)

Operating Conditions

  • Maximum Operating Pressure
    7 MPa | 70 bar | 1015 psi
  • Recommended Operating Temperature
    4 °C (39 °F) to 40 °C (104 °F)
  • pH Stability
    Working range 3–9, cleaning in place 1–14

Physicochemical Information

  • Bed Volume
    0.3 mL
  • Ligand
    DEAE (weak anion exchanger, diethylamino)

Product Information

  • Brand
    CIMac™
  • PATfix® pDNA Platform
    Item no.
    PAT0029

    Rapid at-line analytical chromatography solution for all stages of pDNA processing.

    PATfix® pDNA is a biocompatible HPLC-based platform, engineered for pDNA isoform and multimer separation. Built around analytical capability of the CIMac® pDNA monolithic columns, the pDNA platform includes user guides, validated methods, SOPs and pDNA standards and user-friendly PATfix® software.

  • PATfix® analytical quaternary system

    Biocompatible analytical chromatography system with quaternary buffer setup.

    PATfix® analytical quaternary system is an at-line tool, to help process developers of novel gene therapies get immediate feedback on their current process state. This enables faster iteration and process optimization towards better purities and higher recoveries. The Sartorius analytical HPLC system provides modality-appropriate analysis and in-process control for gene therapy and vaccine products. Designed to take full advantage of the capabilities of CIMac™ analytical monolithic columns, the PATfix® HPLC delivers fast, high-resolution runs. Operation with multiple detector types provides content- rich analyses even with complex samples. User friendly PATfix® software makes for easy data processing, visualization and sharing.

  • CIMac™ pDNA 0.3mL Analytical Column (1.4 µm)

    CIMac™ pDNA is an excellent choice for fast and reproducible monitoring and quantification of plasmid DNA. It is especially useful for separation of different plasmid DNA isoforms.

  • Customers Also Purchased