CIMmultus® HiP2 Plasmid Process Pack® 800-800 mL
CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, which make them ideal for purifying large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes.
Without the need for column packing, CIMmultus® columns are ready for use out of the box.
Available in:
- Varied monolith volumes
- Wide range of CIM® chemistries
- Differing channel sizes
- Item No.:
- 100.0014-2
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your CIMmultus®
CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.
Without the need for column packing, CIMmultus® Monoliths are ready for use out of the box.
This high-performance ion exchange column is primarily intended for fast and efficient purification of biomolecules such as large proteins, viruses and virus like particles through their ionic interaction with the monolith. The following information is being provided to ensure proper product care and optimal product performance.
Applications
-
ApplicationPreparative Applications
Connections (Physical)
-
ConnectorsTC 1" (25 mm), 8 mm ID bore
Dimensions
-
Channel Size2 µm
-
Column Tube Length150 mm
-
Inner Diameter65 mm
-
Outer Diameter105 mm
Features
-
ReusableYes
General Specifications
-
Flow Rate80–1600 mL/min | 12–245 cm/h | 0.1–2 CV/min
Operating Conditions
-
Maximum Operating Pressure1.4 MPa | 14 bar | 200 psi
-
Recommended Operating Temperature4 °C (39 °F) to 40 °C (104 °F)
Physicochemical Information
-
Bed Volume800 mL
Product Information
-
BrandCIMmultus®
-
Package TypeIntegrated application solution
-
What you receive
-
1x DEAE 811.5114-2
-
1x C4 HLD 811.8136-2
- PDNA Process Manual
-
1x DEAE 811.5114-2