CIMmultus® QA 4 mL Monolithic Column (2 μm)
This high-performance ion exchange column is primarily intended for fast and efficient purification of biomolecules such as viruses, adeno-associated viruses (AAV), and virus-like particles (VLP) through their ionic interaction with the monolith.
- Item No.:
- 414.5113-2
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your CIMmultus®
CIMmultus® Monoliths are reusable chromatography devices for scalable high-resolution purification of complex biological samples. Inside the custom designed housing is a single piece stationary phase with homogeneous channel size and surface chemistry. This stationary phase is designed to simplify method transfer from development into production.
CIMmultus® columns can be used as single-use disposable or multi-use columns. They are available in a variety of volume ranges – from 1mL for screening and method development purposes up to 40L for industrial manufacturing.
CIMmultus® QA is a high-performance ion exchange column primarily intended for fast and efficient purification of biomolecules such as viruses, adeno-associated viruses (AAV), and virus-like particles (VLP) through their ionic interaction with the monolith.
QA (quaternary amine) features:
- Strong anion exchanger
- Working range, pH 2–13
- Binds molecules with a predominantly negative charge, repels molecules with a predominantly positive charge
- Use for capture, intermediate, or polishing steps in either bind-elute or flow-through mode
- High capacity for virus particles (AAV), IgM, exosomes
- High efficiency removal of endotoxin and DNA removal
- Outstanding for preparative applications or analytical fingerprinting of process samples
- Sanitizable with 1 M NaOH
Benefits:
- Very fast processes by convective mass transport – resolution independent of flow
- Ready to use columns
- High-capacity for large molecules due to fully accessible void volume in the channels
- Laminar flow minimizes shear stress resulting in high yields
Applications
-
ApplicationPreparative Applications
Connections (Physical)
-
Connectors10-32 UNF coned port, 0.0625" OD tubing connection
Dimensions
-
Channel Size2 µm
-
Column Tube Length28 mm
-
Inner Diameter6.5 mm
-
Outer Diameter15 mm
Features
-
ReusableYes
General Specifications
-
Flow Rate0.4–50 mL/min | 2.4–335 cm/h | 0.1–12.5 CV/min
Materials of Construction
-
Materials of ConstructionPoly(glycidyl methacrylate -co- ethylene dimethacrylate)
Operating Conditions
-
Maximum Operating Pressure2.0 MPa | 20 bar | 290 psi
-
Recommended Operating Temperature4 °C (39 °F) to 40 °C (104 °F)
-
pH StabilityWorking range 2–13, cleaning in place 1–14
Physicochemical Information
-
Bed Volume4 mL
-
LigandQA (strong anion exchanger, quaternary amine)
-
Ligand Density0.45–0.65 mmol/mL wet support
-
Typical Dynamic Binding Capacity 10% per mL≥ 20 mg BSA/mL wet support, BSA, 3.0 mg/mL, 20 mM Tris-HCI buffer, pH 7.4, flow rate 8 mL/min
Product Information
-
BrandCIMmultus®
-
Package TypeIndividually Packed