Cubis® MPS pipette calibration balance 6,1 g|0,001 mg

Meet the Sartorius Cubis® MPS: The perfectly balanced system designed to reconcile all your needs for accuracy, precision, speed and convenience in pipette calibration.

Item No.: 
MPS6.6S
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 24 hours of request.

For professional pipette calibration, you need the right balance – one that combines accuracy, precision, speed and convenience. Accuracy and precision to comply with international regulations.

Speed to meet requirements for cost- and time-efficient performance.

And convenience for working in a comfortable posture.

Does all this sound impossible? Not if you find the right balance.

Cubis® MPS offers you a perfectly balanced system:

  • High-precision gravimetric testing
  • Evaporation trap: stable humidity conditions inside the weighing chamber
  • Automated draft shield door: prevents evaporation for error-free measurements
  • Integrated humidity sensor: controls humidity inside the weighing chamber
  • White LED light: illumination of the full weighing area
  • Red LED light: instant alert if climate parameters are out of tolerance

Compliance Information

  • Legal Verification
    None
  • Regulatory Requirements
    • ISO
    • GxP
    • FDA/USP

Connections (Data)

  • Data Interface
    • RS-232 25-pin
    • Bluetooth®

Features

  • Adjustment
    Internal, External, isoCAL
  • Display
    High-resolution color TFT, touch screen
  • Leveling
    Assisted
  • Operation
    Touch screen, keys for main basic functions
  • Scale Interval
    0.001 mg

General Specifications

  • Draft Shield
    Motion Control Sensor

Operating Conditions

  • Maximum Weighing Capacity
    6.1 g

Product Information

  • Balance Type
    Pipette calibration balance
  • Brand
    Cubis® MPS
  • Thermo Transfer and Thermo Direct Printer for GLP Printing

    $1,870.00

    Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

  • Climate Module for Draft Shield I - Cubis® II

    $2,720.00

    Climate module for draft shield I

  • Climate Module for Draft Shield A - Cubis® I

    $778.00

    Climate module for draft shield

  • AC adapter
    Item no.
    YEPS03-15V0

    AC adapter

  • Pipette Suction Pump
    Item no.
    YCP05-SP01

    $2,490.00

    Pump for fast and effective aspiration of pipetted liquids

  • Liquid Reservoir for Pipette Calibration

    $1,660.00

    Internal temperature control: ensures error-free calibration measurements for compliant operation.

  • Arium® Mini
    Item no.
    M_Arium_Mini

    With Arium® Mini, Sartorius presents a compact ultrapure water system specifically designed for requirements of less than 10 liters per day. This space-saving unit, with a width of only 28 centimeters (11 inches), easily integrates into nearly any lab environment. The closed bagtank system prevents secondary contamination while ensuring consistent long-term water quality. For added flexibility, our Arium® Mini Extend versions (Arium® Mini Plus Extend and Arium® Mini Essential Extend) are equipped with a flexible, removable dispensing unit.

  • Collapsible box (DF/DM)
    Item no.
    69MS0954

  • slider
    Item no.
    69MS0173

  • [P] System PCB
    Item no.
    69MS0193

  • drive
    Item no.
    6910835

  • Linkage flexure
    Item no.
    69MC5042

  • evaporation trap
    Item no.
    69MS0167

  • lever
    Item no.
    69MC5061

  • wedge plate
    Item no.
    69MC5043

  • Distribution PCB
    Item no.
    69MS0112

  • [P] Digital pcb E-box
    Item no.
    69MS0209

  • packaging cpl.
    Item no.
    69MS0905

  • Power socket with filter pcb

  • Ball
    Item no.
    69MC5062

  • Connection cable loadcell / e-box

  • flex cable 16pol 50mm
    Item no.
    69MS0289

  • [P] display head with application

  • [P] display pcb with application

  • weighing pan
    Item no.
    69MS0176

    $169.00

  • Foot screw
    Item no.
    69MS0022

  • TNG10, SMPS without 3-pin cordset

  • Antstatic brush
    Item no.
    69MS0090

  • Data interface, standard
    Item no.
    69MS0066

  • Lift Device
    Item no.
    69MS0118

  • glass lid for evaporation trap

  • Palm push button, right
    Item no.
    69MS0102

  • Wiring pcb (E-box)
    Item no.
    69C00065

  • Leaf spring
    Item no.
    69MC5041

  • Temperature sensor PT1000

  • pipetting vessel 6ml, holder

  • drive (draft protection)
    Item no.
    69MS0211

    $378.00

  • Cable (Display - Weighing cell)

  • guide
    Item no.
    69MC5032 Discontinued

  • Aluminum foil, self-adhesive

  • brush
    Item no.
    6903149

  • wiring pcb
    Item no.
    69MS0196

  • Bubble level gauge set 2
    Item no.
    69MS0115

  • cap, round, 11,50mm, grey
    Item no.
    69MC5058

  • shieldring
    Item no.
    69MS0199

  • Linkage
    Item no.
    69MC5031

  • pipetting vessel 6ml, holder

  • Connection PCB
    Item no.
    69MS0110

  • Palm push button, left
    Item no.
    69MS0101

  • Retainer plate
    Item no.
    69MC5015

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.