Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.
Defined, xeno-free, serum-free medium for long-term expansion of large and small vessels of endothelial cells
- Price (USD):
- $184.00
- Item No.:
- 05-400-1A
- Availability:
- pcs
- Piece
- 1
Defined, xeno-free, serum-free medium for long-term expansion of large and small vessels of endothelial cells
Overview
Specifications
Choose your EndoGo™ XF Media
EndoGo™ XF Medium is a novel xeno-free culture medium specially designed for the long-term expansion of large and small vessels endothelial cells from various sources. The medium provides an optimally balanced nutritional environment that selectively promotes the proliferation of normal human endothelial cells while maintaining typical cobblestone-like cell morphology, phenotypic surface marker profile, and angiogenic differentiation potential.
EndoGo™ XF supports human macro and microvascular endothelial cells (MVEC).
Advantages
:- Defined, xeno-free, serum-free medium
- Supports long-term expansion of large and small vessels endothelial cells
- Maintains high proliferation potential, typical morphology, and EC marker expression
The complete endothelial cell culture media consists of two components: EndoGo™ XF Medium (05-400-1) and EndoGo™ XF Supplement Mix (05-410-1). In addition, the medium required the use of human AB serum (off the clot) or human platelet lysate (not supplied with the media).
EndoGo™ XF Medium is recommended for use in conjunction with Recombinant Trypsin Solution with EDTA (Item No. 03-079-1) and Soybean Trypsin Inhibitor (SBTI) (Item No. 03-048-1).
Brochure
Poster
User Manual
Applications
-
Application AreaEndothelial cell culture
Compliance Information
-
OriginXeno-Free
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionAdherent
-
FormulationStandard
Product Information
-
BrandEndoGo™
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume500mL