Flexsafe® Bag for Pro Mixer with pH Sensor and Thermowell - Closed Top Port - Drain Valve - 200 L

Flexsafe® Pro Mixer Predesigned Solutions have a proven history of process optimization in a variety of process steps and pharmaceutical mixing applications. The same mixing technology is available from 5 L to 3000 L making it scalable for both small-scale development and large-scale production.

Volume
Drain Valve
Top Port
Item No.: 
FMS500080
Piece
1
Qty. Graduation
2
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Flexsafe® Bag for Pro Mixer with pH Sensor and Thermowell - Closed Top Port - Drain Valve - 200 L
Flexsafe® Bag for Pro Mixer with pH Sensor and Thermowell - Closed Top Port - Drain Valve - 200 L

Flexsafe® Pro Mixer Predesigned Solutions have a proven history of process optimization in a variety of process steps and pharmaceutical mixing applications. The same mixing technology is available from 5 L to 3000 L making it scalable for both small-scale development and large-scale production.

Item No.:
FMS500080
Number of pieces
1

Overview

Specifications

Flexsafe® Pro Mixer Bags (5 L to 3000 L) offer ease of handling through thoughtful, ergonomic design:

  • The Flexsafe® Pro Mixer Bag (5 L to 1000 L) contains a central magnetic impeller assembly. Its unique sided K-weld design simplifies installation and facilitates the unfolding and folding of the bag during filling and draining operations. The 4” or 8” diameter top port allows for easy and contained powder transfer into the mixing bag during buffer and media applications.
  • The Flexsafe® Pro Mixer Bag (1500 L to 3000 L) contains an off-center magnetic impeller assembly and a 4” top port for powder transfer. Its bottom and top K-welds, combined with the Palletank lifting system, facilitates bag installation as well as filling and emptying operations.
  • The positioning of the tubing lines and sensors allow for easy installation and direct access during filling, sampling, and draining.

The Pro Mixer Bag featuring the Flexsafe® film provides:

  • consistent process validation data with sustainable, reproducible, and reliable data for Extractable and Leachable (E&L), toxicology and stability studies
  • Cost-efficient process validation
  • Robustness, consistent quality and assurance of supply.

Inline control as well as the monitoring of pH, conductivity, and temperature are performed with a preassembled single-use pH probe, a conductivity sensor, and a thermowell. Inline sensors meet PAT and cGMP requirements, eliminate the risk of contamination associated with reusable probes, and reduce operator time.

Applications

  • Application Area
    Mixing
  • Process Step
    Cell Harvest & Downstream Processing Intermediates

Connections (Physical)

  • Additional Lines
    2 bottom lines: MPC Female + Sealing Cap + 1/2" ID Silicone (Tuflux® SIL) 1.5 m (60")
  • Drain Valve
    Yes
  • Inlet Line
    1.5" Tri-Clamp sanitary flange with gasket, cap and union + 1/2" ID Silicone (Tuflux® SIL) 1.5 m (60")
  • Outlet Line
    1.5" Tri-Clamp sanitary flange with gasket, cap and union + 1/2" ID Silicone (Tuflux® SIL) 1.5 m (60")
  • Sampling Lines
    Clave needleless sampling port + 1/4" ID Silicone (Tuflux® SIL) 0.1 m (4")
  • Top Port
    Closed 8"
  • pH Adjustment Lines
    2 top lines: MPC Female + Sealing Cap + 1/4" ID Silicone (Tuflux® SIL) 0.1 m (4")

Features

  • Sensors
    • pH
    • Thermowell

Materials of Construction

  • Film Material
    Film S80: Polyethylene (PE)

Product Information

  • Brand
    • Flexsafe® 3D
    • Pro Mixer
  • Mixing Technology
    Pro Mixer
  • Pack Size
    2

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    200 L