Hydrophobic PTFE Membrane Filters / Type 11807

The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.

Price (USD):
$520.00
Item No.: 
11807--90------G
Availability: 
Pieces
25

*Custom/bulk order quotes are provided within 24 hours of request.

The main application of these membrane filters ist the filtration of air, gases and chemicals. PTFE membrane filters have an excellent chemical compatibility (pH 1 to 14), so that they are also used for the filtration of solvents and acids, to which other filter types are not resistant.

Applications

  • Application
    • Solvent Filtration  
    • Solvent Filtration-mixtures  
    • Clarification  
  • Application Area
    • Venting  
    • Moisture barrier  
    • Particle analysis  

Dimensions

  • Dimensions
    N/A  
  • Filter Diameter
    ⌀ 90 mm  
  • Membrane Thickness
    60 µm  

General Specifications

  • Filter Format
    Discs  
  • Filter Paper/Membrane Color
    White  
  • Flow Rate
    9 mL/min/cm²/bar (Isopropanol)  
  • Grade
    11807  
  • Membrane Color | Grid Color
    white (w/o grid)  

Materials of Construction

  • Filter Material
    Polytetrafluorethylene (PTFE), hydrophobic  
  • Membrane Material
    Polytetrafluorethylene (PTFE)  

Physicochemical Information

  • Bubble Point
    ≥ 1.2 bar  
  • Pore Size
    0.2 µm  
  • Retention Rate
    N/A  
  • Wettability
    Hydrophobic  

Product Information

  • Filter Type
    Membrane Filters  
  • Pack Size
    25  
  • Packaging
    Non-sterile, bulk packed  

Sterility/Purity

  • Delivery Condition
    Non-Sterile  

Usage Protocols

  • Sterilization Procedures
    • By autoclaving at 121 °C or 134 °C  
    • Ethylene oxide  

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.