Incucyte® Clearview 96-well Microplate for Chemotaxis
96-well microtiter plate consisting of an optically clear membrane that provides the throughput of transmembrane assays and provides label-free imaging and analysis of chemotactic cell migration using the Incucyte® Live-Cell Analysis System.
Top Features of the Incucyte® Clearview 96-well Plate for Chemotaxis
- Maintain a stable chemotactic gradient for over 72 hours
- Maximize insights with low cell usage - ideal for rare, expensive and primary cell populations
- Visualize chemotaxis with an optically clear surface for label-free imaging and analysis
- Obtain reproducible results with automated, label-free analysis
Popular Applications for the Incucyte® Clearview 96-well Plate for Chemotaxis
- Chemotaxis migration and invasion assays
- Chemotactic transendothelial migration assays
Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.
- Price (USD):
- $259.00
- Item No.:
- 4582
- Availability:
- pcs
Choose your Incucyte® Consumables
Track and quantify dynamic cell movement using the Incucyte® Clearview 96-well Plate for Chemotaxis. Our optically clear surface enables non-invasive visualization and label-free analysis of cell movement. Incucyte® Clearview 96-well Plates have been validated for use with Incucyte® Live-Cell Analysis Systems and require the Incucyte® Chemotaxis Analysis Software Module.
Optical Clarity and Label-Free Analysis
The Incucyte® Clearview 96-well Plate for Chemotaxis allows you to combine the optical clarity of microfluidic devices with the throughput of transmembrane assays. Each well of the Clearview 96-well Plate provides an optically transparent surface for label-free imaging and analysis of chemotactic cell migration and invasion using Incucyte® Live-Cell Analysis Systems and integrated software.
Purpose-built design
The Incucyte® Clearview 96-well Plate is specially designed to optimize chemotaxis assays and contains 96 laser-etched pores with a diameter of 8 µm. Cells are added to the upper chamber and chemoattractant to the lower reservoir plate. The design of the Incucycte® Clearview 96-well Plate ensures a stable chemotactic gradient over 72 hours and requires only 1,000-5,000 cells per well, ideal for experiments requiring precious, rare samples. Chemotaxis is visually monitored while cells remain in the physiologically relevant environment of the incubator.
Visualize cell migration in real time with fully automated analysis
Incucyte® Clearview 96-well Plates allow you to track and quantify chemotactic cell migration and invasion, as well as transendothelial migration, in microplate format, both label-free or with the use of fluorescent reagents. Validated for use with the Incucyte® Live-Cell Analysis System, Incucyte® Clearview 96-well Plates enables researchers to monitor and analyze migration and invasion, all with equipment purpose-built for chemotaxis analysis.
Maximize productivity and insight into dynamic cell movement with automated imaging and analysis using Incucyte® Clearview 96-well Plates with the Incucyte® Chemotaxis Analysis Software Module to quantify chemotactic transmembrane migration ias the cells migrate through laser-etched pores towards the chemoattractant. Images are automatically collected on both the top and bottom-side of the membrane at user-defined intervals to detect cell migration. The Incucyte® Chemotaxis Analysis Software Module has the ability to mask and differentiate between cells on the top surface of the membrane from those on the bottom surface of the membrane, or for non-adherent cells, track the loss of cells from the top surface in order to quantify movement of cells through the membrane.
Each plate is individually packaged, sterile and TC-treated.
Applications
-
ApplicationChemotaxis
-
Assay TypeCell Migration and Invasion
-
Research AreaCell Movement
Product Information
-
BrandIncucyte®
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.