Minisart® NY25 Plus Glass Fiber 0.45 µm Polyamide (Nylon) Male Luer Slip Syringe Filter
- Price (USD):
- $211.00
- Item No.:
- 1784C----------K
- Availability:
- pcs
Choose your Minisart® With Glass Fibre Prefilter
Non-sterile Minisart® NY Plus syringe filters are supplied in a pouch in one pack. This reduces waste and makes the handling easier whenever the application allows clarification under non-sterile conditions, like this is the case for the majority of sample preparation steps prior to HPLC or GC analysis. NY PLus is designed for highly particle-laden samples and combines leachable free GF prefilters and polyamide membranes with fastest flow and low non-specific binding. Sartorius polyamide is exceptionally pure compared with other common hydrophilic nylon filters. Competitor nylon membranes are using raw materials which are especially interfere with LC | MS. The housing of the filter is made of PP (polypropylene) which is compatibility with harsh solvents, acids and bases.
A pouch in one pack for less waste
Minimum extractables or leachables
Low non-specific binding
Outperforming chemical compatibility
Catalog
Flyer
User Manual
Applications
-
ApplicationSterile filtration and clarification of difficult-to-filter aqueous and organic samples
-
Application Area
-
Analytical sample preparation
- Clarification
-
Analytical sample preparation
Connections (Physical)
-
Connector InletFemale Luer Lock
-
Connector OutletMale Luer Slip
Dimensions
-
Filter Diameter⌀ 25 mm
-
Filtration Area4.8 cm²
General Specifications
-
Filter Paper/Membrane ColorWhite (opaque)
-
Flow Rate≥ 100 mL/min for water at 1 bar (14.5 psi) |≥ 200 mL/min for methanol at 1 bar (14.5 psi)
-
Total ThroughputUp to 100 mL
-
pH Range3.0 – 14.0
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Material PrefiltersQuartz Fiber (QF)
-
Membrane MaterialPolyamide (PA/NY)
Operating Conditions
-
Maximum Allowable Working Temperature60 °C (140 °F)
-
Maximum Operating Pressure4.5 bar (65 psi)
-
Operating Pressure4.5 bar (65 psi)
Physicochemical Information
-
Bubble Point≥ 2.0 bar (44 29 psi) with water
-
Burst Pressure≥ 7.0 bar (102 psi)
-
Pore Size0.45 µm
-
Retention Rate0.7 µm²
-
WettabilityHydrophilic
Product Information
-
BrandMinisart® NY Plus
-
Device TypeSyringe Filters
-
Pack Size50
-
PackagingBulk packed
-
Sample Type
-
Aqueous
-
Solvents
- Harsh liquids
-
Aqueous
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization MethodEthylene oxide
Volume
-
Hold-up Volume≤ 250 µl
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.