Minisart® RC15 Syringe Filter 17761--------ACK, 0.2 µm Regenerated Cellulose
Minisart® RC with hydrophobic PTFE is optimized for aqueous liquids and solvents with a pH of 3 - 14 and is stable against DMSO. Type 17761ACK with a pore size of 0.2 µm can be used for sample preparation and sterile filtration. It has a male luer slip outlet and version ACK is individually packed and sterilized by ethylene oxide (EO).
- Price (USD):
- $149.00
- Item No.:
- 17761--------ACK
- Availability:
- pcs
- Pieces
- 50
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Minisart® with PP Housing
Individually packed and sterile Minisart® RC syringe filters are optimal for immediate usage whenever sterile filtration or clarification of aqueous and solvent samples is needed. The RC membrane is the best option for reliable and leachable free sterilisation of liquids. The very low non-specific binding characteristics of this membrane makes it a perfect choice for biomolecule solutions and other dissolved substances. In addition, unlike PVDF filters, those with RC membranes are suitable for DMSO and other amides, or for ketones, esters, and ethers. The housing of the filter is made of PP (polypropylene) which is compatibility with harsh solvents, acids and bases.
- Sterile and ready-to-use
- Minimum extractables or leachables
- Very low non-specific binding
- Outperforming chemical compatibility
Catalog
Flyer
User Manual
Applications
-
ApplicationUltracleaning of aqueous and organic solutions
-
Application AreaAnalytical sample preparation
Compliance Information
-
ExtractablesLot-specific HPLC certificate
Connections (Physical)
-
Connector InletFemale Luer Lock
-
Connector OutletMale Luer Slip
Dimensions
-
Filter Diameter⌀ 15 mm
-
Filtration Area1.7 cm²
General Specifications
-
Filter Paper/Membrane Color
-
White (opaque)
- Printed
-
White (opaque)
-
Flow Rate10 mL/min with water at 1 bar (14.5 psi) | 25 mL/min with methanol at 1 bar (14.5 psi)
-
Total ThroughputUp to 15 mL
-
pH Range3.0 – 14.0
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Membrane MaterialRegenerated Cellulose (RC)
Operating Conditions
-
Maximum Allowable Working Temperature121 °C (250 °F)
-
Maximum Operating Pressure4.5 bar (65 psi)
Physicochemical Information
-
Bubble Point≥ 4.6 bar (67 psi) with water
-
Burst Pressure≥ 7.0 bar (102 psi)
-
Pore Size0.2 µm
-
WettabilityHydrophilic
Product Information
-
BrandMinisart® RC
-
Device TypeSyringe Filters
-
Pack Size50
-
PackagingSingle blister packed
-
Sample Type
-
Aqueous
-
Solvents
- Solvent Mixtures
-
Aqueous
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodEthylene oxide
Volume
-
Hold-up Volume≤ 30 – 100 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.